Dual-Port Compact USB-C Wall Charger - GaN Technology, 40W PD Charging (20W+20W or 30W), White
| Product Name |
Eaton Tripp Lite series multi-device charger
|
| Catalog Number |
U280-W02-40C2-G
|
| UPC |
037332260895
|
| Product Length/Depth |
3.23 in
|
| Product Height |
1.42 in
|
| Product Width |
3.94 in
|
| Product Weight |
0.001 lb
|
| Compliances |
FCC Compliant
WEEE Directive RoHS REACH CE Marked |
| Certifications |
NOM
UL Listed |
| Global Catalog |
U280-W02-40C2-G
|
| Product Type |
Multi-device charger
|
| Type |
Wall Charger
|
| Charging Ports Details |
Each USB-C charging port supports a variety of charging profiles for single or dual device charging. The two ports support identical charging outputs so that the charging experience is simplified and no time is needed to determine which port works best for your device.
Single Device Charging:
USB-C1 & C2: 5V/3A (15W), 9V/3A (27W), 12V/2.52A (30W)
Dual Device Charging:
USB-C1 & C2: 5V/3A (15W), 9V/2.22A (20W), 12V/1.67A (20W) per port, for a total of 40W combined
|
| Number of Charging Ports |
2
|
| Total Charging Amps |
3A
|
| Total Charging Watts |
40
|
| Total Number of Ports |
2
|
| Number of Ports |
2
|
| Over Current Protection |
Yes
|
| Overload Protection |
Yes
|
| Smart Charging Details |
Auto-sensing technology automatically adjusts power output to match your device's specific needs
|
| Charging Method Detail |
USB Power Delivery (PD) 3.0
|
| Input Connection Type |
NEMA 1-15P
|
| Input Current |
1.2A (Max)
|
| Input Frequency |
50 / 60 Hz
|
| Power Provided to Connected Device(s) |
Single Device: 30W; Dual Output: USB C1 (20W) + USB C2 (20W) = 40W
|
| LED Indicators |
Blue - Power
|
| Operating Temperature Range |
32° to 77°F (0° to 25°C)
|
| Storage Temperature Range |
-4° to 185°F (-20° to 85°C)
|
| Operating Humidity Range |
20 to 90% RH, Non-Condensing
|
| Storage Humidity Range |
5 to 95% RH, Non-Condensing
|
| Color |
White
|
| Input Plug Type |
NEMA 1-15P (NON-POLARIZED)
|
| Material |
PC (Plastic)
|
| USB Power Delivery (PD) Charging Support |
Yes
|
| Charging Ports / Amps |
3A
|
| Charging Method |
USB
|
| Input Nominal Voltage |
120 VAC
230 VAC |
| Product Features |
GaN Technology
Overvoltage Protection Overcurrent Protection USB Charging NEMA 1-15P |
| Charging Form Factor |
Direct plug-in
|
| Charging Port Type |
USB C (FEMALE)
|
| Packaging Type |
Box
|
| SideA Connector1 |
NEMA 1-15P (NON-POLARIZED)
|
| Compatible Devices |
Smartphone
Chromebook Laptop Tablet |
| SideB Connector1 |
USB C (FEMALE)
|
| SideB Connector3 |
USB C (FEMALE)
|
| Device Compatibility |
Tablet
Phone |
| Voltage Compatibility (VAC) |
100 VAC
110 VAC 120 VAC 125 VAC 127 VAC 200 VAC 208 VAC 220 VAC 230 VAC 240 |
| Technology |
USB
|
| USB Power Delivery (PD) Charging Specification |
3
|