Download document () of 20

U280-W01-50C1

50W Compact USB-C Wall Charger - GaN Technology, USB-C Power Delivery 3.0

  • Measures around 6 cu. in., making it perfectly sized for convenient travel use
  • Gallium nitride (GaN) technology generates less heat to support high-efficiency charging
  • USB-C PD 3.0 port supports a maximum power capacity of 50W for fast charging
  • Connects to any NEMA 1-15R, 5-15R or 5-15R/20R AC outlet for immediate charging
  • Ideal for charging smartphones, tablets, e-readers and laptops while traveling

General specifications

Product Name
Eaton Tripp Lite series wall charger
Catalog Number
U280-W01-50C1
UPC
037332249067
Product Length/Depth
3.228 in
Product Height
1.259 in
Product Width
3.937 in
Product Weight
0.001 lb
Compliances
REACH
FCC Compliant
RoHS
Certifications
NOM
UL Listed
Global Catalog
U280-W01-50C1
Product Type
Wall charger

Product specifications

Type
Wall Charger
Charging Ports Details
5V 3A (15W), 9V 3A (27W), 12V 3A (36W), 15V 3A (45W) and 20V 2.5A (50W)
Number of Charging Ports
1
Total Charging Amps
3A
Total Charging Watts
50
Power Consumption
50 W
Number of Ports
1
Over Current Protection
Yes
Overload Protection
Yes
Charging Method Detail
Power Delivery 3.0
Input Connection Type
NEMA 1-15P
Input Current
100-240V, 1.5A (MAX)
Input Frequency
50 / 60 Hz
Power Provided to Connected Device(s)
USB-C: 20V 2.5A (50W)
Operating Temperature Range
32° to 77°F (0° to 25°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Operating Humidity Range
20 to 90 % RH, Non-Condensing
Storage Humidity Range
5 to 95 % RH, Non-Condensing
Color
White
Input Plug Type
NEMA 1-15P (NON-POLARIZED)
Material
Polycarbonate
USB Power Delivery (PD) Charging Support
Yes
Charging Ports / Amps
3A
Charging Method
USB
Input Nominal Voltage
120 VAC
230 VAC
Product Features
NEMA 1-15P
Overvoltage Protection
GaN Technology
Overcurrent Protection
Charging Form Factor
Direct plug-in
Charging Port Type
USB C (FEMALE)
Packaging Type
Box
SideA Connector1
NEMA 1-15P (NON-POLARIZED)
Compatible Devices
Laptop
Tablet
Chromebook
Smartphone
SideB Connector1
USB C (FEMALE)
SideB Connector3
USB C (FEMALE)
Device Compatibility
Amazon Kindle
Laptop
Chromebook
Tablet
Phone
Voltage Compatibility (VAC)
100 VAC
110 VAC
110 - 240 VAC
120 VAC
125 VAC
127 VAC
200 VAC
200 - 240 VAC
208 VAC
208 / 240 VAC
220 VAC
220 - 240 VAC
230 VAC
240
Technology
USB
USB Power Delivery (PD) Charging Specification
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.