Download document () of 20

UPB-04K0-1CM

Portable Wireless Magnetic Charging Power Bank - 4,000 mAh - PDHPCM

  • Charges your Apple, Android or Windows smartphone without connecting a cable
  • Magnetic charging pad compatible with MagSafe and other wireless-compatible devices
  • Portable power ideal for road trips, blackouts and other applications without power
  • Protects phone against overcharges, over-voltage, over-current and short circuits
  • Adjustable stand allows scrolling, texting or watching video vertically or horizontally

General specifications

Product Name
Eaton Tripp Lite series power bank
Catalog Number
UPB-04K0-1CM
UPC
037332279323
Product Length/Depth
0.531 in
Product Height
4.21 in
Product Width
2.74 in
Product Weight
0.553 lb
Compliances
RoHS
WEEE Directive
FCC Compliant
Certifications
NOM
ICES
Global Catalog
UPB-04K0-1CM
Product Type
Power bank

Product specifications

Type
Portable Battery Bank with Wireless Magnetic Charging
Features
Flex Center
Charging Ports Details
  • Magnetic wireless pad charges compatible devices with up to 10 Watts of power
  • USB-C port provides 5V/3A or 9V/2A charging output
  • Note: Only one charging option can be used at a time. If switching from one charging method to the other you must remove your device and wait 60 seconds before switching.
Number of Charging Ports
1
Total Charging Amps
3A
Total Charging Watts
18
Cable Length
3 ft
Capacity (Ah)
4000
Total Number of Ports
1
Number of Ports
1
Battery Capacity
4000mAh
Cable Outer Diameter (OD)
3.5
Output Capacity
18 W
Over Current Protection
Yes
Overload Protection
Yes
Input Plug Type Details
USB-A to USB-C charging cable, or user supplied USB-C to USB-C cable
Charging Method Detail
4,000 mAh
Continuous Output Capacity
18 W
LED Indicators
LED's will illuminate one by one (4 total) to indicate status of battery and to indicate device is charging. The LED's will illuminate in left to right order when charging from 0% to 100%, and will then decrease from right to left as battery is decreased during use.
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-13° to 113°F (-25° to 45°C)
Cable Length Range
Up to 4ft (up to 1M)
Operating Humidity Range
20% to 90% RH
Storage Humidity Range
45% to 85% RH
Color
Black
Input Plug Type
USB-C (Female)
Cable Jacket Rating
VW-1
Material
PC+ABS
Cable Jacket Color
Black
Charging Ports / Amps
2A
3A
Charging Method
USB
Wireless
Magnetic Charger
Input Nominal Voltage
9 VDC
5 VDC
Product Features
Overvoltage Protection
Overcharge Protection
Overcurrent Protection
USB Charging
Wireless Charging
Magnetic Charging
Y - YES
Cable Jacket Material
PVC
Charging Form Factor
Pad / stand
Portable
Charging Port Type
USB C (FEMALE)
WIRELESS CHARGING COIL
Packaging Type
Box
Power Source Type
USB
SideA Connector1
USB C (FEMALE)
Compatible Devices
Tablet
Smartphone
SideB Connector1
Magnetic Charger
SideB Connector3
Magnetic Charger
Device Compatibility
Phone
Tablet
Technology
USB

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.