Download document () of 20

U280-A04-A3C1

Portable Power Expansion Hub for Apple USB-C Power Adapter - 4 Ports (3 USB-A, 1 USB-C 45W)

  • Dual USB-A BC 1.2 ports supply up to 5V 2.4A power for keeping devices at capacity
  • Protects connected devices against overcharging, overheating and short circuits
  • Expands an Apple MacBook Pro 61W/87W PD charger to 3 USB-A and 1 USB-C ports
  • USB-A QC 3.0 port charges up to 4 times faster than conventional USB wall chargers
  • USB-C PD 3.0 port features maximum power output up to 20V 2.25A (45W)

General specifications

Product Name
Eaton Tripp Lite series multi-device charger
Catalog Number
U280-A04-A3C1
UPC
037332247469
Product Length/Depth
3.35 in
Product Height
3.15 in
Product Width
4.92 in
Product Weight
0.29 lb
Compliances
RoHS
CE Marked
REACH
FCC Compliant
Certifications
EN 55032
EN 55024
Global Catalog
U280-A04-A3C1
Product Type
Multi-device charger

Product specifications

Type
Wall Charger
Charging Ports Details
USB-C: 20V 2.25A (45W) QC3.0: 12V 1.5A (18W) USB-A: 5V/2.4A (12W)
Number of Charging Ports
4
Total Charging Amps
5.15A
Total Charging Watts
45
Number of Ports
4
Overload Protection
Yes
LED Indicators
White (Connection to Power)
Operating Temperature Range
41° to 95°F (5° to 35°C)
Quick Charge Compliant
3
Storage Temperature Range
-4° to 122°F (-20° to 50°C)
Relative Humidity
20% to 80% RH, Non-Condensing
Color
White
Input Plug Type
USB-C (Male)
Material
Plastic
USB Power Delivery (PD) Charging Support
Yes
Charging Ports / Amps
1.5A
2.25A
2.4A
Charging Method
USB
Input Nominal Voltage
12 VDC
Product Features
Overcurrent Protection
Overvoltage Protection
Charging Form Factor
Direct plug-in
Charging Port Type
USB A (FEMALE)
USB C (FEMALE)
Packaging Type
Box
SideA Connector1
USB C (MALE)
SideB Connector1
USB C (FEMALE)
SideB Connector2
USB A (FEMALE)
SideB Connector3
USB C (FEMALE)
Device Compatibility
Amazon Kindle
Laptop
Chromebook
Phone
Tablet
USB Power Delivery (PD) Charging Specification
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.