Heavy-Duty USB-A to USB-C Cable, USB 2.0, UHMWPE and Aramid Fibers, (M/M), Gray, 6 ft. (1.83 m)
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
U038-006-GY-MAX
|
| UPC |
037332241337
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.01 lb
|
| Compliances |
RoHS
CE Marked REACH |
| Global Catalog |
U038-006-GY-MAX
|
| Product Type |
Cable
|
| Application |
|
| Amperage Rating |
3A
|
| Operating Humidity Range |
0% to 90% RH, Non-Condensing
|
| Relative Humidity |
0-90% non-condensing
|
| Storage Humidity Range |
0% to 90% RH, Non-Condensing
|
| Cable Jacket Rating |
VW-1
|
| Cable Jacket Color |
Black
|
| Connector Plating |
Nickel
|
| USB Specification |
USB 2.0 (up to 480 Mbps)
|
| Cable Jacket Material |
PVC
|
| Connector Style |
Straight
|
| Product Highlights |
Reversible USB-C plug connects in either direction for immediate no-fuss use
Engineered using UHMWPE and Aramid fiber to stand up to frequent and rigorous use Integral strain relief helps cable move freely without stress or cracking Extra-strong cable construction helps prevent fraying and loose cable connectors Supports USB 2.0 speeds up to 480 Mbps to ensure efficient charging and data transfers |
| Contact Plating |
Gold
|
| SideA Connector1 |
USB A (MALE)
|
| SideB Connector1 |
USB C (MALE)
|
| Operating Temperature |
-4° to 140°F (-20° to 60°C)
|
| Operating Temperature Range |
-4° to 140°F (-20° to 60°C)
|
| Storage Temperature Range |
-4° to 176°F (-20° to 80°C)
|
| SideB Connector3 |
USB C (MALE)
|
| Technology |
USB 2.0 (High Speed) |
| Data Transfer Rate |
480 Mbps
|
| Cable Length |
5 - 8ft (1 - 2M)
|
| Cable Outer Diameter (OD) |
3.8 mm
|
| Cable Type |
Passive
|
| Material |
PVC, UHMWPE, Aramid
|
| Power Provided to Connected Device(s) |
15W (5V/3A)
|
| Total Charging Watts |
15 W
|
| Cable Length Range |
5 - 8ft (1 - 2M)
|
| Connector |
USB-A
USB-C |