Download document () of 20
To be discontinued

U040-06N-MIC-F

USB 2.0 Adapter Cable - USB-C to USB Micro-B (M/F), 6-in. (15.24 cm)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U040-06N-MIC-F
UPC
037332189226
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.039 lb
Compliances
RoHS
Global Catalog
U040-06N-MIC-F
Product Type
Cable

Product specifications

Relative Humidity
10% to 85%, Non-Condensing
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Nickel
USB Specification
USB 2.0 (up to 480 Mbps)
Connector Style
Straight
Product Highlights
Connect devices with a USB Micro-B port to the USB Type-C (USB-C) port on your tablet, laptop, ultrabook or computers
USB Type-C connector is reversible, so there is no guessing on which way to plug it in
Contact Plating
Gold
SideA Connector1
USB C (MALE)
SideB Connector1
MICRO-USB B (FEMALE)
Operating Temperature
14° to 140°F (-10° to 60°C)
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
SideB Connector3
MICRO-USB B (FEMALE)
Technology

USB 2.0 (High Speed)
Cable Outer Diameter (OD)
3.0MM
Cable Type
Passive
Material
PVC
Cable Length Range
Up to 4ft (up to 1M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.