Download document () of 20

UR050-06N

Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 6-in. (15.24 cm)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
UR050-06N
UPC
037332182302
Product Length/Depth
6 in
Product Height
0.25 in
Product Width
0.25 in
Product Weight
0.001 lb
Compliances
RoHS
Global Catalog
UR050-06N
Product Type
Cable

Product specifications

Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Cable Jacket Color
Black
Connector Style
Straight
Product Highlights
Provides both Data and Power transfers
Universal / Reversible "A" Male to Micro-B Male
USB 2.0 480Mbps Transfer rates
Next Generation USB Digital Device Connector
SideA Connector1
REVERSIBLE USB A (MALE)
SideB Connector1
MICRO-USB B (MALE)
Operating Temperature
14° to 122°F (-10° to 50°C)
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
SideB Connector3
MICRO-USB B (MALE)
Technology

USB 2.0 (High Speed)
Cable Length
Up to 4ft (up to 1M)
Cable Type
Passive
Cable Length Range
Up to 4ft (up to 1M)
Connector
MICRO USB-B
USB-A

Export product specification