Download document () of 20

B162-001-POE

HDMI over IP Extender Transmitter - 4K, 4:4:4, PoE, 328 ft. (100 m)

General specifications

Product Name
Eaton Tripp Lite series transmitter
Catalog Number
B162-001-POE
UPC
037332263810
Product Length/Depth
6.81 in
Product Height
2.44 in
Product Width
11.14 in
Product Weight
0.001 lb
Compliances
RoHS
WEEE Directive
CE Marked
REACH
Certifications
NOM

Product specifications

Type
Transmitter
AC Power Adapter Plug(s)
NEMA 1-15P North America
Relative Humidity
0-80% non-condensing
Color
Black
Material
Metal
Connector Plating
Nickel
Product Features
Power Over Cable (PoC) Support
RS-232 Serial Extension Support
Rackmountable
USB Extension Support
Daisy-chainable / Cascadable
EDID Compatible
IR Remote Extension Support
TAA Compliant
HDR Support
Color Depth
36-bit Deep color
36-bit Deep Color
Product Highlights
Extends multipoint-to-multipoint setup via LAN with no distance limitation
PoE feature gives you the flexibility to install the unit away from AC outlets
Web GUI-based management needs no software or additional server computers
Requires connection to B162-100-POE or other compatible receiver
Supports 4K @ 30 Hz video resolutions (4:4:4) as specified in HDMI 2.0
Packaging Type
Box
Power Source Type
AC Adapter
Port Selection
Pushbutton
HDCP Specification
1.4
SideA Connector1
HDMI (FEMALE)
SideB Connector1
RJ45 (FEMALE)
USB B (FEMALE)
SideA Connector2
USB B (FEMALE)
SideA Connector3
3.5MM (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 7.5 mm, positive pin, negative sleeve
SideB Connector3
RJ45 (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Technology
Cat5/5e
HDMI
Cat6
Features
Flex Center
Network Compatibility
10 Mbps
100 Mbps (Fast Ethernet)
AC Power Adapter Cord Length
4.9 ft
BTUs
DC: 16BTU; POE: 20BTU
Max Supported Video Resolution
3840 x 2160 (4K) @ 30Hz
Power Consumption Detail
DC: 3.49W; POE: 4.36W
Recommended Category Cable
Cat5e / Cat6
Max. Distance (Between any 2 Units)
100m
LED Indicators
Green (Power); Orange (Connection)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Transmitter - Local Display Output
HDMI
Transmitter Video Input
HDMI
Number of Ports
3
Transmitter - Number of Video Outputs
1
Power Consumption
4.36 W
Max Resolution
4K/60
Extender Style
Box
Extension Method
AV Over IP

Export product specification