Download document () of 20

B162-100-POE

HDMI over IP Extender Receiver - 4K, 4:4:4, PoE, 328 ft. (100 m)

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
B162-100-POE
UPC
037332263827
Product Length/Depth
6.81 in
Product Height
2.44 in
Product Width
11.14 in
Product Weight
0.001 lb
Compliances
REACH
CE Marked
RoHS
WEEE Directive
Certifications
NOM

Product specifications

Type
Receiver
AC Power Adapter Plug(s)
NEMA 1-15P North America
Relative Humidity
0-80% non-condensing
Color
Black
Material
Metal
Connector Plating
Nickel
Product Features
EDID Compatible
HDR Support
RS-232 Serial Extension Support
USB Extension Support
IR Remote Extension Support
Power Over Cable (PoC) Support
TAA Compliant
10/100 Ethernet Extension Support
Daisy-chainable / Cascadable
Rackmountable
Color Depth
36-bit Deep color
36-bit Deep Color
Product Highlights
Extends multipoint-to-multipoint setup via LAN with no distance limitation
Web GUI-based management needs no software or additional server computers
PoE feature gives you the flexibility to install the unit away from AC outlets
Supports 4K @ 30 Hz video resolutions (4:4:4) as specified in HDMI 2.0
Requires connection to B162-001-POE or other compatible transmitter
Packaging Type
Box
Power Source Type
AC Adapter
Port Selection
Pushbutton
HDCP Specification
1.4
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector2
3.5MM (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 7.5 mm, positive pin, negative sleeve
SideB Connector3
USB A (FEMALE)
HDMI (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Technology
Cat6
HDMI
Cat5/5e
Features
Flex Center
AC Power Adapter Cord Length
4.9 ft
BTUs
DC: 16BTU; POE: 20BTU
Max Supported Video Resolution
3840 x 2160 (4K) @ 30Hz
Power Consumption Detail
DC: 3.49W; POE: 4.36W
Recommended Category Cable
Cat5e / Cat6
Max. Distance (Between any 2 Units)
100m
LED Indicators
Green (Power); Orange (Connection)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Number of Ports
2
Receiver - Number of Video Outputs
1
Power Consumption
4.36 W
Max Resolution
4K/60
Extender Style
Box
Extension Method
AV Over IP

Export product specification