Download document () of 20

BC850R

850VA 450W 120V Standby UPS - 5 NEMA 5-15R Outlets (Surge + Battery Backup), 5-15P Plug, Desktop

Dependable Battery Backup for PCs and Retail Point-of-Sale Applications
This standby UPS system provides reliable battery backup and AC power protection against blackouts, brownouts, overvoltages, surges and line noise for computing, networking and point-of-sale equipment in retail, kiosks, food service, and light industrial environments. It’s easy to set up in minutes. Just plug the UPS into a properly grounded wall outlet, connect equipment to the UPS outlets and press the power button.

 

Allows Time to Back Up Critical Files During a Blackout 
During short blackouts and brownouts, the UPS switches to battery power to keep connected equipment running. This allows you enough time to save data and complete a safe shutdown in case of a longer outage. Incoming utility power keeps the user-replaceable valve-regulated lead acid (VRLA) battery fully charged, so backup power is always available.

 

Filtering EMI/RFI Line Noise Helps Your Equipment Perform Better

This UPS system filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer. Its outlets also feature surge suppression to protect your connected devices from the harmful effects of voltage spikes and power surges.

 

Easy Preventative Maintenance and Initial Troubleshooting
The self-test capability and user-replaceable internal battery can extend the life of the UPS and minimize disruption to operations. A resettable circuit breaker helps prevent dangerous system overloads.

 

Audible Alarm and Diagnostic LEDs Keep You Informed 24/7
An audible alarm alerts you to critical events like low battery or overload conditions. LEDs indicate power status, battery mode and fault alerts.

 

Compact Housing Compatible with Easy Desktop or Wall-Mount Installation

The space-saving ABS housing fits on a desktop, shelf or anywhere else convenient to your workstation or home theater. Keyhole mounting tabs on the rear allow easy wall-mount installation. The five-foot power cord with NEMA 5-15P plug connects to any compatible AC outlet.

General specifications

Product Name
Eaton Tripp Lite series UPS
Catalog Number
BC850R
UPC
037332282088
Product Length/Depth
7.087 in
Product Height
3.15 in
Product Width
11.024 in
Product Weight
7.05 lb
Compliances
ENERGY STAR certified
RoHS
Certifications
CSA Std. C22.2
NOM
UL 1778

Product specifications

Topology
Standby
Form factor
Desktop/Surface mount/Wall-mount
Package contents
  • BC850R 120V 850VA 450W Standby UPS
  • (4) M4 x 12 mm screws
  • (4) M4 x 20 mm screws
  • Quick Start Guide
Input cord length
5 ft
Input nominal voltage
120 VAC
Nominal frequency
50/60 Hz
Input frequency range
50/60 Hz
Receptacle
5-15R
Output nominal voltage
120V
Electric current - max
  • 7.1A
  • 7
Battery type
Valve Regulated Lead Acid (VRLA)
Runtime at half load
8 min
Noise level
Less than 40dB front side 1m
Relative humidity
0-95% non-condensing
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Product Highlights
Automatically restarts when power is restored, saving you a costly site visit
Low-maintenance UPS sets up in minutes to start backing up your equipment
Protects up to 5 devices against outages, brownouts, overvoltages, surges and line noise
Keeps power running during brief outages to allow time for safe system shutdown
Recommended for locations where temperatures range within 32° and 122° F
Recommended for locations where temperatures range within 32° and 122° F
Nominal Output Voltage
120V
Network Management Cards Details
Network management not supported
Input voltage range
120VAC
Output power factor
0.53
Phase (input)
Single-phase
Runtime at full load
1.7 min. (450W)
Communication interface
None
Battery Access
Base-mounted battery access panel
Battery Voltage (VDC)
12
Dc Voltage
12
Operating Temperature Range
32° to 122°F (0° to 50°C)
Input Circuit Breakers
(1) 10A
High Voltage Transfer to Battery Power
145V
Low Voltage Transfer to Battery Power
95V
Application
  • Extreme Temperature Applications
  • Industrial
  • Retail/Point of Sale
  • Hospitality
  • Home/Office Desktop
  • Computer/Peripherals
Switch configuration
Includes 1 on/off/alarm mute/alarm enable momentary push button. Press for 1 second for ON, Press and hold 2 seconds for OFF. Press and hold 10 seconds to enable alarm/ disable alarm (Default)
AC suppression joule rating
190
Housing material
ABS
Output AC waveform (AC mode)
Sine wave
Output AC waveform (battery mode)
PWM sine wave
Output Capacity (kVA)
0.85
Output Capacity (kW)
0.45
Output Capacity (VA)
850
Operating Elevation
0-2000
AC Suppression Response Time
Instantaneous
Alarm Interface
Press and hold On/Off/Test button for 1 second
Audible Alarms
Yes
Battery Start Capability
Cold Start operation supported
Cooling Method
Convection
Battery Replacement Description
Replaceable internal battery (see manual)
LED Indicators
GREEN - ON SOLID GREEN when the line input voltage is normal. FLASH GREEN when the UPS is supplying battery power to the loads. RED - Flashes when the battery needs to be recharged and tested.
Frequency Rating Details
50 or 60Hz +/- 5Hz (Auto-sensing)
Output Voltage Regulation(Battery Mode)
-0.1
Rechargeable Battery
Less than 8 hours from 10% to 90%
Recommended Electrical Service
15A 120V
Storage Temperature
5° to 122°F (-15° to 50°C)
Nominal Voltage Details
120V
Maximum Input Amps
7
UPS Input Cord Length (m)
1.5
Power Mode Transfer Time
<6ms (Typical), <10ms (Max)
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
5-15P
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
High efficiency economy mode operation
Input Cord Color
Black
High Availability UPS Features
Surge/noise protection

Export product specification

Need product support?

Support from Eaton