Download document () of 20

P006-014-13RA

Computer Power Cord, NEMA 5-15P to Right-Angle C13 - 10A, 125V, 18 AWG, 14 ft. (4.27 m), Black

Power Cord Connects Equipment for Home or Office Use

This power cable features a NEMA 5-15P connector on one end and a IEC-320-C13 - RIGHT ANGLE connector on the other. The 14 Foot cable length helps reduce cable clutter and minimize the risk of tripping.

 

Black Jackets Help Avoid Misidentification That Can Cause Costly Downtime
The UL-listed cables have a Black PVC jacket with fully molded FT2 ends, which is easy to identify quickly in a crowded PDU or UPS system and also helps prevent the cables from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P006-014-13RA
UPC
037332185877
Product Length/Depth
0.5 in
Product Height
9.98 in
Product Width
7.09 in
Product Weight
0.89 lb
Compliances
RoHS
Certifications
UL Listed
cUL Listed

Product specifications

Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Printer
Monitor/HDTV
Server
UPS
Computer
PDU
Awg-Size
18
Cable Length
14 Foot
Number Of Conductors
3
Operating Humidity
20% to 80% RH
Outer Cable Diameter
7.7mm
Power Cord Jacket Type
SJT
Storage Humidity Range
20% to 80% RH
Wire Size (Awg) - Max
0.82
Cable Length Range
9 – 14ft (2 - 4M)
Cable Jacket Rating
FT2
Cable Jacket Color
Black
Package Contents
P006-014-13RA NEMA 5-15P to Right-Angle C13 Power Extension Cable, 14-ft. (4.27 m), Black
Product Features
Angled Plug
Cable Jacket Material
PVC
Product Highlights
NEMA 5-15P plug connects to AC power; C13 plug connects to device's C14 inlet
Adds 14-ft. (4.27 m) to your existing power connection to provide flexibility in placing devices
Recommended for powering computers, printers and other compatible peripherals
Right-angle C13 plug allows easier connection in confined or hard-to-reach spaces
Ideal replacement for worn-out or missing computer power cable
Plug Color
Black
SideA Connector1
NEMA 5-15P
SideB Connector1
IEC-320-C13 - RIGHT ANGLE
Voltage Rating
125 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton