Power Extension Cord, NEMA L5-30P to NEMA L5-30R- Heavy-Duty, 30A, 125V, 10 AWG, 10 ft. (3.05 m), Black, Locking Connectors
| Product Name | 
                                            
                                            
                                             
                                                Eaton Tripp Lite series extension cord
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                P046-010-LL-30A
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                037332200945
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                14.7 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                0.5 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                10 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                2.6 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS
                                             
                                         | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                UL Listed  
                                        cUL Listed  | 
                                    
| Global Catalog | 
                                            
                                            
                                             
                                                P046-010-LL-30A
                                             
                                         | 
                                    
| Operating temperature range | 
                                            
                                            
                                             
                                                14° to 140°F (-10° to 60°C)
                                             
                                         | 
                                    
| Storage temperature | 
                                            
                                            
                                             
                                                14° to 140°F (-10° to 60°C)
                                             
                                         | 
                                    
| Device Compatibility | 
                                            
                                            
                                             
                                                UPS  
                                        PDU  | 
                                    
| Awg-Size | 
                                            
                                            
                                             
                                                10
                                             
                                         | 
                                    
| Cable Length | 
                                            
                                            
                                             
                                                10 Foot
                                             
                                         | 
                                    
| Number Of Conductors | 
                                            
                                            
                                             
                                                3
                                             
                                         | 
                                    
| Operating Humidity | 
                                            
                                            
                                             
                                                35% to 85% RH, Non-Condensing
                                             
                                         | 
                                    
| Outer Cable Diameter | 
                                            
                                            
                                             
                                                14.6mm
                                             
                                         | 
                                    
| Power Cord Jacket Type | 
                                            
                                            
                                             
                                                SJT
                                             
                                         | 
                                    
| Storage Humidity Range | 
                                            
                                            
                                             
                                                35% to 85% RH, Non-Condensing
                                             
                                         | 
                                    
| Wire Size (Awg) - Max | 
                                            
                                            
                                             
                                                5.26
                                             
                                         | 
                                    
| Cable Length Range | 
                                            
                                            
                                             
                                                9 – 14ft (2 - 4M)
                                             
                                         | 
                                    
| Cable Jacket Rating | 
                                            
                                            
                                             
                                                VW-1
                                             
                                         | 
                                    
| Cable Jacket Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| Package Contents | 
                                            
                                            
                                             
                                                P046-006-LL-30A L5-30P to L5-30R Heavy-Duty Extension Cord, 10 ft., Black, Locking Connectors
                                             
                                         | 
                                    
| Product Features | 
                                            
                                            
                                             
                                                Locking Plug
                                             
                                         | 
                                    
| Cable Jacket Material | 
                                            
                                            
                                             
                                                PVC
                                             
                                         | 
                                    
| Plug Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| SideA Connector1 | 
                                            
                                            
                                             
                                                NEMA L5-30P
                                             
                                         | 
                                    
| SideB Connector1 | 
                                            
                                            
                                             
                                                NEMA L5-30R
                                             
                                         | 
                                    
| Voltage Rating | 
                                            
                                            
                                             
                                                125 VAC
                                             
                                         | 
                                    
Support from Eaton