Knowledge Search
Download document () of 20

PDUMH30

Eaton Tripp Lite series metered outlet PDU, 1PH, 1U, NEMA L5-30P input, 15 ft cord, 2.9kW, 24A, 120V, 12 outlets (12) 5-20R

General specifications

Product Name
Eaton Tripp Lite series metered outlet PDU
Catalog Number
PDUMH30
UPC
037332157676
Product Length/Depth
6.5 in
Product Height
1.75 in
Product Width
17.5 in
Product Weight
6.1 lb
Compliances
RoHS
TAA Compliant
Certifications
UL 60950-1
NOM
RETIE

Product specifications

Form factor
1U
Package contents
  • PDUMH30 Local Metered rackmount PDU
  • Owner's manual with warranty information
Operating Temperature
32° to 104°F (0° to 40°C)
Mounting direction
Horizontal
Material
Metal
Input connection
NEMA L5-30P
Cord length
15 ft
Amperage Rating
24A
Electric current - max
24
Phase
Single-phase
Frequency rating
50/60 Hz
Number of Outputs 5-20R
12
Features
Flex Center
Front Panel LCD Display
Two digit current meter reports PDU input current in amps
Output Receptacles
5-15/20R
Grounding options
Rear grounding lug
Minimum required rack depth
11.5 in
Outlet spacing
Distance between outlets = 30.20mm; Distance between Bank 1 and Bank 2 = 41.45mm
Overload protection
Two 20A breakers protect 6 outlets each
Recommended electrical service
Single-phase 30A 120V service
Receptacles
5-15/20R
Input Cord Length
15 ft
Amperage Rating Details
Agency de-rated to 24A continuous
Operating elevation
0-10000 ft. (0-3000 m)
Operating temperature range
32° to 104°F (0° to 40°C)
Output nominal voltage
120V
Relative humidity
5% to 95% non-condensing
Form Factors Supported
1U rackmount, 0U vertical rackmount, wall-mount, and under-counter installation
Output Capacity Details
2.88kW (120V) / 24A total capacity; 20A max per breakered load bank; 16A max per outlet
Storage temperature
-22° to 122°F (-30° to 50°C)
Product Highlights
Attached 15-ft. (4.57 m) cord with NEMA L5-30P input plug
Reversible housing, 6.5 in. / 16.5cm depth
Local Metered single phase 24A 120V 1U horizontal rackmount PDU
Two-digit current meter reports total PDU input current in amps
12 NEMA 5-15/20R outlets
PDU Plug Type
L5-30P
PDU Type
Local metered
PDU Input Voltage
120
PDU Form Factor
Horizontal (1U)

Export product specification

Need product support?

Support from Eaton