Download document () of 20

P010-012

Desktop Computer Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 12 ft. (3.66 m), Black

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P010-012
UPC
037332013415
Product Length/Depth
0.5 in
Product Height
10 in
Product Width
7.1 in
Product Weight
0.86 lb
Compliances
RoHS
Certifications
cUL Listed
UL Listed

Product specifications

Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Computer
PDU
Printer
UPS
Monitor/HDTV
Server
Awg-Size
18
Cable Length
12 Foot
Number Of Conductors
3
Operating Humidity
10% to 65% RH
Outer Cable Diameter
6.3mm
Power Cord Jacket Type
SVT
Storage Humidity Range
10% to 65% RH
Wire Size (Awg) - Max
0.82
Cable Length Range
9 – 14ft (2 - 4M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P010-012 NEMA 5-15P to C13 Computer Power Cable, 12-ft. (3.66 m), Black
Cable Jacket Material
PVC
Product Highlights
12-ft. (3.66 m) length allows great flexibility in placing devices in relationship to AC outlet
Ideal replacement for a worn-out or missing NEMA 5-15P to C13 cable
Recommended for powering computers, printers and other home/office peripherals
Plug Color
Black
SideA Connector1
NEMA 5-15P
SideB Connector1
IEC-320-C13
Voltage Rating
125 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton