Knowledge Search
Download document () of 20

PDU1226

Eaton Tripp Lite series basic PDU, 1PH, 1U, NEMA 5-20P input, 6 ft cord, 2.4kW, 16A, 120V, 13 Outlets (13) 5-20R

General specifications

Product Name
Eaton Tripp Lite series basic PDU
Catalog Number
PDU1226
UPC
037332255754
Product Length/Depth
4.5 in
Product Height
1.75 in
Product Width
19 in
Product Weight
5.2 lb
Compliances
RoHS
Certifications
RETIE
CSA Std. C22.2
UL Listed
NOM
Global Catalog
PDU1226
Product Type
Basic PDU

Product specifications

Form factor
1U
Phase
Single-phase
Amperage Rating
20A
Input connection
NEMA 5-20P
Cord length
6 ft
Frequency rating
50/60 Hz
Operating Temperature
32° to 104°F (0° to 40°C)

Export product specification

Manuals and user guides

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.