Download document () of 20

P314-006

3.5 mm Mini Stereo to RCA Audio Y Splitter Adapter Cable (M/2xM), 6 ft. (1.8 m)

  • Audio Cable Y Adapter 3.5mm-M/(2) RCA-M - 6 ft.
  • Perfect for your PC, notebook, MP3 player or iPod
  • Connect a device with a 3.5 mm jack to a sound system with RCA inputs or a sound system with RCA inputs to a device with a 3.5 mm jack
  • Molded cable with built-in strain relief

Transmits Video to Multiple Displays Simultaneously

This compact unit splits a video signal for display on multiple monitors, projectors or televisions at the same time. Ideal for offices, conference rooms, lecture halls, trade shows, retail settings and other digital signage applications, this splitter supports video resolutions up to {MaxSupportedVideoResolution}. It is compatible with all major operating systems. The plug-and-play splitter comes ready to connect right out of the package and requires no additional software.

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
P314-006
UPC
037332012142
Product Length/Depth
0.0001 in
Product Height
0.0001 in
Product Width
0.0001 in
Product Weight
0.0001 lb
Compliances
RoHS
Global Catalog
P314-006

Product specifications

Type
Passive Cable
Color
Black
Cable Jacket Color
Black
SideA Connector1
3.5MM (MALE)
SideB Connector1
RCA (MALE)
SideB Connector3
RCA (MALE)
Technology
Stereo Audio
Cable Length
6 Foot
Cable Type
Passive
Cable Length Range
5 – 8ft (1 - 2M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.