Download document () of 20

P318-06N-MFF

3.5 mm 3-Position to 3.5 mm 4-Position Audio Headset Splitter Adapter Cable (2xF/M), 6 in. (15.2 cm)

  • Splits the 4-Position combo audio jack on your computer, laptop or mobile device into separate speaker and microphone jacks
  • Allows for the connection of a set of speakers and microphone to a single 4-Position combo audio jack
  • Molded cables with built-in strain relief

Universal Compatibility Across Formats

Eaton’s Tripp Lite series audio/video adapters ensure seamless connectivity, high‑quality signal transmission and future‑ready performance for IT, business, education and entertainment environments. There is an adapter for virtually every video standard in use today, including HDMI, DisplayPort, USB-C and Thunderbolt. Whether you’re adapting a modern USB‑C laptop to a legacy VGA projector or driving an 8K DisplayPort monitor from a Thunderbolt dock, this line of audio/video adapters ensure compatibility without compromise.

 

Keep Your Network Connected, Clear and Ready for Upgrading

In addition to connecting laptops, desktops, tablets and media players to monitors, projectors and televisions, these audio/video adapters provide:

·       Seamless cross‑platform compatibility between old and new devices.

·       High‑resolution support for 1080p, 4K and 8K displays.

·       Plug‑and‑play simplicity with no drivers required.

·       Durable, professional‑grade construction for long‑term reliability.

·       Future‑proof flexibility to adapt to evolving AV standards.

 

Simplified Connectivity and Flexibility

The adapters are plug‑and‑play, requiring no drivers or software. Compact and lightweight, they’re perfect for travel, hot‑desking and hybrid work environments. This flexibility allows you to standardize on a single family of adapters that cover every scenario, reducing complexity and costs.

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
P318-06N-MFF
UPC
037332184047
Product Length/Depth
0.0001 in
Product Height
0.0001 in
Product Width
0.0001 in
Product Weight
0.0001 lb
Compliances
RoHS
Global Catalog
P318-06N-MFF

Product specifications

Type
Passive Cable
Color
Black
Cable Jacket Color
Black
SideA Connector1
3.5MM (MALE)
SideB Connector1
3.5MM (FEMALE)
SideB Connector3
3.5MM (FEMALE)
Technology
Stereo Audio
Cable Length
0.5 Foot
Cable Type
Passive
Cable Length Range
Up to 4ft (up to 1M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.