HDMI Cable Lock - Clamp/Tie/Screw
Reliable Connectivity for Every Application
Eaton’s Tripp Lite series of audio/video cables deliver uncompromising performance across a wide range of professional and personal environments. Whether you’re connecting HDMI, DisplayPort, VGA, DVI, USB-C or audio interfaces, these cables ensure seamless transmission of high-definition video and crystal-clear audio. From conference rooms and classrooms to home theaters and data centers, they provide the backbone for reliable communication between your devices.
Versatility Across Networks and Devices
From short patch cables for desktop setups to extended runs for large-scale installations, the Eaton Tripp Lite series covers nearly every length and configuration. Whether connecting monitors and video walls in conference rooms or powering classroom AV setups or delivering 4K signals to your home theater for gaming and late-night movies, we have the cabling you need.
Built for Performance and Compatibility
Designed to support today’s most demanding standards, including 4K, 8K and high-speed data transfer, these cables are tested to minimize interference, reduce latency and maintain sharp, vibrant visuals. Gold-plated connectors, shielding against EMI/RFI and durable jacket materials ensure that every connection is stable and long-lasting, even in high-use environments.
| Product Name |
Eaton Tripp Lite series cable lock
|
| Catalog Number |
P568-000-LOCK
|
| UPC |
037332218018
|
| Product Length/Depth |
6.25 in
|
| Product Height |
0.5 in
|
| Product Width |
4 in
|
| Product Weight |
0.022 lb
|
| Compliances |
RoHS
CE Marked |
| Global Catalog |
P568-000-LOCK
|
| Accessory Class |
|
| Color |
Black
|
| Cable Jacket Color |
Black
|
| Accessory Type |
Cable ties
|
| Technology |
HDMI
|