Download document () of 20

P568F-10M-8K6

8K HDMI Plenum-Rated Fiber Active Optical Cable (AOC) - 8K UHD @ 60 Hz, HDR, M/M, Black, 10 m

  • Supports UHD resolutions up to 8K @ 60 Hz (4:4:4) for heightened video quality
  • Carries Dynamic HDR signals for rich contrast and expanded color accuracy
  • Plenum rated for horizontal premise applications in air ducts and drop ceilings
  • Dispels EMI/RFI line noise that can disrupt A/V signal and affect equipment performance
  • Fiber optic strands transmit audio/video over longer distances than standard copper

Reliable Connectivity for Every Application

Eaton’s Tripp Lite series of audio/video cables deliver uncompromising performance across a wide range of professional and personal environments. Whether you’re connecting HDMI, DisplayPort, VGA, DVI, USB-C or audio interfaces, these cables ensure seamless transmission of high-definition video and crystal-clear audio. From conference rooms and classrooms to home theaters and data centers, they provide the backbone for reliable communication between your devices.

 

Versatility Across Networks and Devices

From short patch cables for desktop setups to extended runs for large-scale installations, the Eaton Tripp Lite series covers nearly every length and configuration. Whether connecting monitors and video walls in conference rooms or powering classroom AV setups or delivering 4K signals to your home theater for gaming and late-night movies, we have the cabling you need.

 

Built for Performance and Compatibility

Designed to support today’s most demanding standards, including 4K, 8K and high-speed data transfer, these cables are tested to minimize interference, reduce latency and maintain sharp, vibrant visuals. Gold-plated connectors, shielding against EMI/RFI and durable jacket materials ensure that every connection is stable and long-lasting, even in high-use environments.

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P568F-10M-8K6
UPC
037332260932
Product Length/Depth
8.86 in
Product Height
9.25 in
Product Width
2.91 in
Product Weight
1.54 lb
Compliances
CE Marked
REACH
FCC Compliant
RoHS
Global Catalog
P568F-10M-8K6

Product specifications

Type
Active Optical Cable (AOC)
Operating Humidity Range
10% to 80% RH, Non-Condensing
Storage Humidity Range
10% to 80% RH, Non-Condensing
Color
Black
Cable Jacket Rating
CMP
Material
PVC
Cable Jacket Color
Black
Product Features
3D Video Supported
Ferrite Core
EMI/RFI Line Noise Protection
HDR Support
Cable Jacket Material
PVC
Color Depth
48-bit
Contact Plating
Gold
Chroma Sub Sampling
4:4:4
SideA Connector1
HDMI (MALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Technology
HDMI
Features
Flex Center
Number of Displays
1
Cable Outer Diameter (OD)
4.5 mm
Max Supported Video Resolution
7680 x 4320 (8K) @ 60Hz
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Signal Transmission
Unidirectional
Video Input
HDMI (MALE)
Video Output
HDMI (MALE)
Max Resolution
8K/60
Extender Style
Cable
Extension Method
HDMI Cable
Form Factor/Mounting Options
Cable

Export product specification