Eaton Tripp Lite series metered outlet PDU, 3PH, 0U, CS8365C input, 6ft cord, 14.4kW, 40A, 208V, 45 Outlets (36) C13 (6) C19 (3) L6-30R, TAA
| Product Name |
Eaton Tripp Lite series metered outlet PDU
|
| Catalog Number |
PDU3MV6H50A
|
| UPC |
037332163882
|
| Product Length/Depth |
2.65 in
|
| Product Height |
70 in
|
| Product Width |
2.2 in
|
| Product Weight |
14.2 lb
|
| Compliances |
FCC Class A
RoHS |
| Certifications |
RETIE
UL 62368-1 NOM |
| Form factor |
0U (Vertical)
|
| Package contents |
|
| Operating Temperature |
32° to 104°F (0° to 40°C)
|
| Mounting direction |
Vertical
|
| Material |
Metal
|
| Input connection |
HUBBELL CS8365C 50A
|
| Cord length |
6 ft
|
| Amperage Rating |
40A
|
| Electric current - max |
40
|
| Phase |
3-Phase
|
| Frequency rating |
50/60 Hz
|
| Number of Outputs L6-30R |
3
|
| Number of Outputs C13 |
36
|
| Number of Outputs C19 |
9
|
| Features |
Flex Center
|
| Front Panel LCD Display |
Set of 3 digital current meters report current in amps for each output phase
|
| Output Receptacles |
L6-30R
C19 C13 |
| Overload protection |
Three circuit breakers protect each outlet bank (30A: L1-L2; 20A: L2-L3; 20A: L3-L1)
|
| Recommended electrical service |
Three-phase 50A 208V service
|
| Reported load Segments |
Supports local monitoring of current for each output phase combination (30A max: L1-L2; 20A max: L2-L3 & L3-L1); Outlets are color-coded and labeled for easy phase and load bank identification; L1-L2 feeds black outlets; L2-L3 feeds dark-gray outlets; L3-L1 feeds light-gray outlets
|
| Output Receptacles Details |
Compatible with Eaton Tripp Lite Power Cords
|
| Receptacles |
|
| Input Cord Length |
6 ft
|
| Product Features |
TAA Compliant
|
| Amperage Rating Details |
Agency de-rated to 40A continuous
|
| Operating elevation |
0-10000 ft. (0-3000 m)
|
| Operating temperature range |
32° to 104°F (0° to 40°C)
|
| Output nominal voltage |
208V
|
| Relative humidity |
5% to 95% non-condensing
|
| Form Factors Supported |
Vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
|
| Output Capacity Details |
14.4kW (208V) total capacity; 20A max output phases L2-L3 & L3-L1; 30A max output phase L1-L2; 24A max per L6-30R outlet; 16A max per C19 outlet; 12A max per C13 outlet
|
| Storage temperature |
-22° to 140°F (-30° to 60°C)
|
| Product Highlights |
Reports load current per-phase via set of 3 built-in current meters
45 208V outlets total (36 C13, 6 C19, 3 L6-30R) Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases Hubbell CS8365C 50A (3P+E) 208V 3 phase input; 6-ft. (1.83 m) line cord Local Metered 14.4kW 3 Phase 208V PDU; 70 in. / 178cm 0U vertical rackmount Toolless button-mount installation; cord retention brackets included |
| PDU Plug Type |
HUBBELL CS8365C 50A
|
| PDU Type |
Local metered
|
| PDU Input Voltage |
208
|
| PDU Form Factor |
Vertical (0U)
|
Support from Eaton