Power Extension Cord, Right-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black
| Product Name | 
                                                Eaton Tripp Lite series extension cord
                                             | 
| Catalog Number | 
                                                P004-002-13RA
                                             | 
| UPC | 
                                                037332156419
                                             | 
| Product Length/Depth | 
                                                0.5 in
                                             | 
| Product Height | 
                                                10 in
                                             | 
| Product Width | 
                                                7.1 in
                                             | 
| Product Weight | 
                                                0.24 lb
                                             | 
| Compliances | 
                                                RoHS  REACH | 
| Certifications | 
                                                UL Listed  CSA certified cUL Listed | 
| Global Catalog | 
                                                P004-002-13RA
                                             | 
| Operating temperature range | 
                                                -4° to 140°F (-20° to 60°C)
                                             | 
| Storage temperature | 
                                                -4° to 140°F (-20° to 60°C)
                                             | 
| Device Compatibility | 
                                                Computer  Printer Monitor/HDTV Server PDU UPS | 
| Awg-Size | 
                                                18
                                             | 
| Cable Length | 
                                                2 Foot
                                             | 
| Number Of Conductors | 
                                                3
                                             | 
| Operating Humidity | 
                                                10% to 65% RH
                                             | 
| Outer Cable Diameter | 
                                                7.8mm
                                             | 
| Power Cord Jacket Type | 
                                                SJT
                                             | 
| Storage Humidity Range | 
                                                10% to 65% RH
                                             | 
| Wire Size (Awg) - Max | 
                                                0.82
                                             | 
| Cable Length Range | 
                                                Up to 4ft (up to 1M)
                                             | 
| Cable Jacket Rating | 
                                                VW-1
                                             | 
| Cable Jacket Color | 
                                                Black
                                             | 
| Package Contents | 
                                                P004-002-13RA C14 Male to C13 Female Power Cable, 2-ft. (0.61 m), Black
                                             | 
| Product Features | 
                                                High Voltage  Angled Plug | 
| Cable Jacket Material | 
                                                PVC
                                             | 
| Plug Color | 
                                                Black
                                             | 
| SideA Connector1 | 
                                                IEC-320-C14
                                             | 
| SideB Connector1 | 
                                                IEC-320-C13 - RIGHT ANGLE
                                             | 
| Voltage Rating | 
                                                100 - 250 VAC
                                             | 
Support from Eaton