 
		
	
    
        
    
        
        
        
        
        
    
    
    Eaton Tripp Lite Series Monitored PDU, 1PH, 0U, IEC 60309 input, 6 ft cord, LX interface, 16.2kW, 45A, 208V, 18 Outlets (6) C13, (12) C19, TAA
| Product Name | 
                                                Eaton Tripp Lite series metered input PDU
                                             | 
| Catalog Number | 
                                                PDU3EVNR6G60A
                                             | 
| UPC | 
                                                037332242242
                                             | 
| Product Length/Depth | 
                                                2.86 in
                                             | 
| Product Height | 
                                                70 in
                                             | 
| Product Width | 
                                                2.17 in
                                             | 
| Product Weight | 
                                                20.01 lb
                                             | 
| Compliances | 
                                                FCC Class A  RoHS | 
| Certifications | 
                                                CSA Std. C22.2  UL 60950-1 NOM | 
| Form factor | 
                                                0U
                                             | 
| Phase | 
                                                3-Phase
                                             | 
| Amperage Rating | 
                                                45A
                                             | 
| Cord length | 
                                                6 ft
                                             | 
| Frequency rating | 
                                                50/60 Hz
                                             | 
| Operating Temperature | 
                                                32° to 104°F (0° to 40°C)
                                             |