Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 1.5 ft. (0.45 m), Black
| Product Name | 
                                                Eaton Tripp Lite series PDU power cord
                                             | 
| Catalog Number | 
                                                P005-18N
                                             | 
| UPC | 
                                                037332155931
                                             | 
| Product Length/Depth | 
                                                0.5 in
                                             | 
| Product Height | 
                                                10 in
                                             | 
| Product Width | 
                                                7.1 in
                                             | 
| Product Weight | 
                                                0.28 lb
                                             | 
| Compliances | 
                                                RoHS  REACH | 
| Certifications | 
                                                UL Listed  cUL Listed CSA certified | 
| Operating temperature range | 
                                                -4° to 140°F (-20° to 60°C)
                                             | 
| Storage temperature | 
                                                -4° to 140°F (-20° to 60°C)
                                             | 
| Device Compatibility | 
                                                Server  Monitor/HDTV UPS Network Switch Printer Router PDU Computer | 
| Awg-Size | 
                                                14
                                             | 
| Cable Length | 
                                                1.5 Foot
                                             | 
| Number Of Conductors | 
                                                3
                                             | 
| Operating Humidity | 
                                                20% to 80% RH
                                             | 
| Outer Cable Diameter | 
                                                9.2mm
                                             | 
| Power Cord Jacket Type | 
                                                SJT
                                             | 
| Storage Humidity Range | 
                                                20% to 80% RH
                                             | 
| Wire Size (Awg) - Max | 
                                                2.08
                                             | 
| Cable Length Range | 
                                                Up to 4ft (up to 1M)
                                             | 
| Cable Jacket Rating | 
                                                FT2
                                             | 
| Cable Jacket Color | 
                                                Black
                                             | 
| Package Contents | 
                                                P005-18N Heavy-Duty C13 to C14 PDU-Style Power Extension Cable, 1.5 ft., Black
                                             | 
| Product Features | 
                                                High Voltage
                                             | 
| Cable Jacket Material | 
                                                PVC
                                             | 
| Product Highlights | 
                                                Thick 14 AWG wire gauge manages high power levels required for larger equipment  1.5 ft. length allows flexibility in placing devices, while avoiding cable clutter PDU-style cord replaces or upgrades standard power cord provided by manufacturer Recommended for powering computers, servers and other network devices | 
| Plug Color | 
                                                Black
                                             | 
| SideA Connector1 | 
                                                IEC-320-C14
                                             | 
| SideB Connector1 | 
                                                IEC-320-C13
                                             | 
| Voltage Rating | 
                                                100 - 250 VAC
                                             | 
Support from Eaton