 
		
	
    
        
    
        
        
        
        
        
    
    
    Eaton Tripp Lite Series Monitored PDU, 1PH, 1U, C20/L6-20P input, 8.5 ft cord, LX interface, 3.7kW, 16A, 208/230V, 8 Outlets (8) C13, TAA
| Product Name | 
                                                Eaton Tripp Lite series metered input PDU
                                             | 
| Catalog Number | 
                                                PDUMNH20HV
                                             | 
| UPC | 
                                                037332160928
                                             | 
| Product Length/Depth | 
                                                14.8 in
                                             | 
| Product Height | 
                                                1.75 in
                                             | 
| Product Width | 
                                                17.5 in
                                             | 
| Product Weight | 
                                                9 lb
                                             | 
| Compliances | 
                                                FCC Class A  CE Marked RoHS TAA Compliant | 
| Certifications | 
                                                UL 60950-1  NOM | 
| Form factor | 
                                                1U
                                             | 
| Phase | 
                                                Single-phase
                                             | 
| Amperage Rating | 
                                                16A
                                             | 
| Cord length | 
                                                8.5 ft
                                             | 
| Frequency rating | 
                                                50/60 Hz
                                             | 
| Operating Temperature | 
                                                32° to 104°F (0° to 40°C)
                                             |