Download document () of 20

P004-004-RD

PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Red

General specifications

Product Name
Eaton Tripp Lite series PDU power cord
Catalog Number
P004-004-RD
UPC
037332168344
Product Length/Depth
0.5 in
Product Height
10 in
Product Width
7.1 in
Product Weight
0.42 lb
Compliances
REACH
RoHS
Certifications
cUL Listed
UL Listed
CSA certified

Product specifications

Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Printer
Server
Monitor/HDTV
PDU
UPS
Computer
Awg-Size
18
Cable Length
4 Foot
Number Of Conductors
3
Operating Humidity
20% to 80% RH
Outer Cable Diameter
7.7mm
Power Cord Jacket Type
SJT
Storage Humidity Range
20% to 80% RH
Wire Size (Awg) - Max
0.82
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
FT2
Cable Jacket Color
Black
Package Contents
P004-004 C14 Male to C13 Female Power Cable, 4-ft. (1.22 m), Red
Product Features
High Voltage
Cable Jacket Material
PVC
Product Highlights
Recommended for powering computers, printers and other essential peripherals
Color-coded red for fast, easy identification in a crowded rack or workstation
4-ft. (1.22 m) length allows flexibility in placing devices, while avoiding cable clutter
C13-to-C14 PDU-style extension cord is ideal replacement for worn-out or missing cable
Plug Color
Red
SideA Connector1
IEC-320-C14
SideB Connector1
IEC-320-C13
Voltage Rating
100 - 250 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton