 
		
	
    
        
    
        
        
        
        
        
    
    
    Eaton Tripp Lite series metered outlet PDU, 1PH, 2U, NEMA L6-30P, 6ft cord, 5.5kW, 24A, 208/230V, 18 Outlet (16) C13 (2) C19, TAA
| Product Name | 
                                                Eaton Tripp Lite series metered outlet PDU
                                             | 
| Catalog Number | 
                                                PDUMH30HV6
                                             | 
| UPC | 
                                                037332256584
                                             | 
| Product Length/Depth | 
                                                12.5 in
                                             | 
| Product Height | 
                                                3.5 in
                                             | 
| Product Width | 
                                                17.5 in
                                             | 
| Product Weight | 
                                                13.7 lb
                                             | 
| Compliances | 
                                                RoHS  FCC Class A TAA Compliant | 
| Certifications | 
                                                UL 62368-1  NOM | 
| Form factor | 
                                                2U
                                             | 
| Package contents | 
 | 
| Operating Temperature | 
                                                32° to 104°F (0° to 40°C)
                                             | 
| Mounting direction | 
                                                Horizontal
                                             | 
| Material | 
                                                Metal
                                             | 
| Input connection | 
                                                NEMA L6-30P
                                             | 
| Cord length | 
                                                6 ft
                                             | 
| Amperage Rating | 
                                                24A
                                             | 
| Electric current - max | 
                                                24
                                             | 
| Phase | 
                                                Single-phase
                                             | 
| Frequency rating | 
                                                50/60 Hz
                                             | 
| Number of Outputs C13 | 
                                                16
                                             | 
| Number of Outputs C19 | 
                                                2
                                             | 
| Features | 
                                                Flex Center
                                             | 
| Front Panel LCD Display | 
                                                Set of 2 digital meters continuously report output current for breakered load banks 1 & 2 (Bank 1: upper row of 9 outlets / Bank 2: lower row of 9 outlets)
                                             | 
| Output Receptacles | 
                                                C13  C19 | 
| Grounding options | 
                                                Grounding lug
                                             | 
| Minimum required rack depth | 
                                                16 in
                                             | 
| Overload protection | 
                                                Two 20A breakers protect 9 outlets each
                                             | 
| Recommended electrical service | 
                                                Single-phase 30A 208/230V service
                                             | 
| Output Receptacles Details | 
                                                Compatible with Eaton Tripp Lite Power Cords
                                             | 
| Receptacles | 
 | 
| Input Cord Length | 
                                                6 ft
                                             | 
| Product Features | 
                                                TAA Compliant
                                             | 
| Amperage Rating Details | 
                                                Agency de-rated to 24A continuous
                                             | 
| Operating elevation | 
                                                0-10000 ft. (0-3000 m)
                                             | 
| Operating temperature range | 
                                                32° to 104°F (0° to 40°C)
                                             | 
| Output nominal voltage | 
                                                208/230V
                                             | 
| Relative humidity | 
                                                5% to 95% non-condensing
                                             | 
| Form Factors Supported | 
                                                2U rackmount; mounting accessories included
                                             | 
| Output Capacity Details | 
                                                5.5kW (230V), 5kW (208V) total capacity / 30A max (Agency de-rated to 24A), 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
                                             | 
| Storage temperature | 
                                                -22° to 122°F (-30° to 50°C)
                                             | 
| Product Highlights | 
                                                Local Metered PDU installs in 2U of rack space using the included mounting brackets  1.8 m cord with NEMA L6-30P single-phase input connects to AC power source Digital ammeter for on-site load monitoring helps prevent power overloads Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases 16 C13 and 2 C19 208/230V outlets distribute AC power to connected equipment | 
| PDU Plug Type | 
                                                L6-30P
                                             | 
| PDU Type | 
                                                Local metered
                                             | 
| PDU Input Voltage | 
                                                208
                                             | 
| PDU Form Factor | 
                                                Horizontal (2U)
                                             | 
Support from Eaton