 
		
	
    
        
        
        
        
        
    
    
    Eaton Managed Rack PDU G4, 0U, 39U, L21-30 input, 10ft cord, 8.6kW, 24A, 120/208V, 24 outlets (12)C13 (12)C39
| Product Name | 
                                                Eaton managed PDU
                                             | 
| Catalog Number | 
                                                EVMA2130A
                                             | 
| UPC | 
                                                786689801472
                                             | 
| Product Length/Depth | 
                                                2.05 in
                                             | 
| Product Height | 
                                                68.1 in
                                             | 
| Product Width | 
                                                2.09 in
                                             | 
| Product Weight | 
                                                12.8 lb
                                             | 
| Compliances | 
                                                FCC part 15 class A  CAN ICES-003 class A | 
| Certifications | 
                                                UL 62368-1  cTUVus UL 2900-1 IEC 62443-4-2 | 
| Form factor | 
                                                0U (Vertical)
                                             | 
| Phase | 
                                                Three-phase
                                             | 
| Input voltage | 
                                                120/208V
                                             | 
| Input connection | 
                                                L21-30P
                                             | 
| Outlets | 
                                                (12) C13, (12) C39
                                             | 
| Cord length | 
                                                10 ft
                                             | 
| Operating Temperature | 
                                                0° to 60°C (32° to 140°F)
                                             |