Heavy-Duty PDU Power Cord, C13 to Right-Angle C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black
| Product Name | 
                                                Eaton Tripp Lite series PDU power cord
                                             | 
| Catalog Number | 
                                                P005-006-14RA
                                             | 
| UPC | 
                                                037332179937
                                             | 
| Product Length/Depth | 
                                                0.1 in
                                             | 
| Product Height | 
                                                10 in
                                             | 
| Product Width | 
                                                7 in
                                             | 
| Product Weight | 
                                                0.66 lb
                                             | 
| Compliances | 
                                                RoHS  REACH | 
| Certifications | 
                                                UL Listed  cUL Listed CSA certified | 
| Operating temperature range | 
                                                -4° to 140°F (-20° to 60°C)
                                             | 
| Storage temperature | 
                                                -4° to 140°F (-20° to 60°C)
                                             | 
| Device Compatibility | 
                                                Computer  Monitor/HDTV Router UPS Printer PDU Server Network Switch | 
| Awg-Size | 
                                                14
                                             | 
| Cable Length | 
                                                6 Foot
                                             | 
| Number Of Conductors | 
                                                3
                                             | 
| Operating Humidity | 
                                                20% to 80% RH
                                             | 
| Outer Cable Diameter | 
                                                9.2mm
                                             | 
| Power Cord Jacket Type | 
                                                SJT
                                             | 
| Storage Humidity Range | 
                                                20% to 80% RH
                                             | 
| Wire Size (Awg) - Max | 
                                                2.08
                                             | 
| Cable Length Range | 
                                                5 – 8ft (1 - 2M)
                                             | 
| Cable Jacket Rating | 
                                                FT2
                                             | 
| Cable Jacket Color | 
                                                Black
                                             | 
| Package Contents | 
                                                P005-006-14RA C13 to Right-Angle C14 Power Cable, 6-ft. (1.83 m), Black
                                             | 
| Product Features | 
                                                High Voltage  Angled Plug | 
| Cable Jacket Material | 
                                                PVC
                                             | 
| Product Highlights | 
                                                Recommended for powering computers, servers and other network devices  6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet PDU-style cord replaces or upgrades standard power cord provided by manufacturer Right-angle C14 plug allows easier connection in confined or hard-to-reach spaces Thick 14 AWG wire gauge manages high power levels required for larger equipment | 
| Plug Color | 
                                                Black
                                             | 
| SideA Connector1 | 
                                                IEC-320-C14 - RIGHT ANGLE
                                             | 
| SideB Connector1 | 
                                                IEC-320-C13
                                             | 
| Voltage Rating | 
                                                100 - 250 VAC
                                             | 
Support from Eaton