Knowledge Search
Download document () of 20

PDU3XEVSR6G32B

Eaton Tripp Lite series managed PDU, 3PH, 0U, IEC 60309 input, 6 ft cord, 23kW, 32A, 220-240V, 30 Outlets (24) C13 (6) C19, TAA

General specifications

Product Name
Eaton Tripp Lite series managed PDU
Catalog Number
PDU3XEVSR6G32B
UPC
037332195456
Product Length/Depth
2.52 in
Product Height
70 in
Product Width
2.17 in
Product Weight
15.95 lb
Compliances
FCC Class A
RoHS
CE Marked
Certifications
EN 60950-1
Product Type
Managed PDU

Product specifications

Form factor
0U (Vertical)
Phase
Three-phase
Amperage Rating
32A
Input connection
IEC-60309 32A RED (3P+N+E)
Cord length
6 ft
Frequency rating
50/60 Hz
Operating Temperature
32° to 122°F (0° to 50°C)

Export product specification