Eaton Tripp Lite Series Monitored PDU, 1PH, 0U, NEMA L5-20/5-20P input, 10 ft cord, LX Interface, 1.9kW, 16A, 120V, 24 outlets (24) 5-20R, TAA
| Product Name | 
                                            
                                            
                                             
                                                Eaton Tripp Lite series metered input PDU
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                PDUMNV20LX
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                037332205308
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                1.75 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                70 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                2.19 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                13 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS  
                                        FCC Class A TAA Compliant  | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                UL 60950-1  
                                        NOM  | 
                                    
| Form factor | 
                                            
                                            
                                             
                                                0U
                                             
                                         | 
                                    
| Phase | 
                                            
                                            
                                             
                                                Single-phase
                                             
                                         | 
                                    
| Amperage Rating | 
                                            
                                            
                                             
                                                16A
                                             
                                         | 
                                    
| Cord length | 
                                            
                                            
                                             
                                                10 ft
                                             
                                         | 
                                    
| Frequency rating | 
                                            
                                            
                                             
                                                50/60 Hz
                                             
                                         | 
                                    
| Operating Temperature | 
                                            
                                            
                                             
                                                32° to 104°F (0° to 40°C)
                                             
                                         |