Knowledge Search
Download document () of 20

PDUMV15-24

Eaton Tripp Lite series metered outlet PDU, 1PH, 0U, NEMA 5-15P input, 15 ft cord, 1.5kW, 12A, 100-127V, 8 Outlets (8) 5-15R

General specifications

Product Name
Eaton Tripp Lite series metered outlet PDU
Catalog Number
PDUMV15-24
UPC
037332182852
Product Length/Depth
1.25 in
Product Height
24 in
Product Width
1.75 in
Product Weight
2.65 lb
Compliances
FCC Class A
RoHS
TAA Compliant
Certifications
UL 60950-1
RETIE
NOM
CSA Std. C22.2

Product specifications

Form factor
0U (Vertical)
Package contents
  • PDUMV15 Local Metered Vertical PDU
  • Mounting hardware and spare mounting buttons
  • Owner's manual with warranty information
Operating Temperature
32° to 104°F (0° to 40°C)
Mounting direction
Vertical
Material
Metal
Input connection
NEMA 5-15P
Cord length
15 ft
Amperage Rating
12A
Electric current - max
12
Phase
Single-phase
Frequency rating
50/60 Hz
Number of Outputs 5-15R
8
Features
Flex Center
Front Panel LCD Display
Digital meter reports PDU output current in amps
Output Receptacles
5-15R
Overload protection
15A circuit breaker
Recommended electrical service
Single-phase 15A 100-127V service
Receptacles
5-15R
Input Cord Length
15 ft
Switch configuration
Lighted on/off switch with integrated safety cover
Amperage Rating Details
Agency de-rated to 12A continuous
Operating elevation
0-10000 ft. (0-3000 m)
Operating temperature range
32° to 104°F (0° to 40°C)
Output nominal voltage
100-127V
Relative humidity
5% to 95% non-condensing
Form Factors Supported
Vertical (0U) mounting in rack enclosures, horziontal mount in raceways and a variety of other applications
Output Capacity Details
1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 12A total capacity; 12A max per outlet
Storage temperature
-22° to 122°F (-30° to 50°C)
Product Highlights
8 NEMA 5-15R outlets
Two-digit current meter reports output current in amps
Local Metered single phase 12A 100-127V 0U 24in / 61cm vertical rackmount PDU
Attached 15-ft. (4.57 m) cord with NEMA 5-15P input plug
Toolless button mount and bolt-down bracket installation hardware included
PDU Plug Type
5-15P
PDU Type
Local metered
PDU Input Voltage
100
PDU Form Factor
Vertical (0U)

Export product specification

Need product support?

Support from Eaton