Tripp Lite series SmartPro 1950VA 1950W 120V Line-Interactive Sine Wave UPS - 7 Outlets, Extended Run, Network Card Included, LCD, USB, DB9, ENERGY STAR V2.0, 2U Rack/Tower
View runtime graph
| Product Name | 
                                            
                                            
                                             
                                                Eaton Tripp Lite series SmartPro UPS
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                SMART2200RMXLN
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                037332177926
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                23.7 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                3.4 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                17.2 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                65.3 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS  
                                        FCC Class A  | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                UL 1778  
                                        NOM CSA certified  | 
                                    
| Global Catalog | 
                                            
                                            
                                             
                                                SMART2200RMXLN
                                             
                                         | 
                                    
| Battery replacement | 
                                            
                                            
                                             
                                                Pre-February 2023: RBC94-2U
Post-February 2023: 744-A4852
                                             
                                         | 
                                    
| Battery type | 
                                            
                                            
                                             
                                                Valve Regulated Lead Acid (VRLA)
                                             
                                         | 
                                    
| Extended battery capability | 
                                            
                                            
                                             
                                                Extended runtime supported via optional BP72VRM2U external battery packs
                                             
                                         | 
                                    
| Receptacle | 
                                            
                                            
                                            
  | 
                                    
| Topology | 
                                            
                                            
                                             
                                                Line-interactive
                                             
                                         | 
                                    
| Wattage | 
                                            
                                            
                                             
                                                1950 W
                                             
                                         | 
                                    
| Output waveform | 
                                            
                                            
                                             
                                                Sine wave
                                             
                                         | 
                                    
| Output power factor | 
                                            
                                            
                                             
                                                1
                                             
                                         | 
                                    
| Output nominal voltage | 
                                            
                                            
                                             
                                                120V default (100/110/120/125V)
                                             
                                         | 
                                    
| Nominal Output Voltage | 
                                            
                                            
                                             
                                                120V default (100/110/120/125V)
                                             
                                         | 
                                    
| Electric current - max | 
                                            
                                            
                                             
                                                16A
                                             
                                         | 
                                    
| Input connection | 
                                            
                                            
                                             
                                                5-20P
                                             
                                         | 
                                    
| Input cord length | 
                                            
                                            
                                             
                                                10 ft
                                             
                                         | 
                                    
| Input nominal voltage | 
                                            
                                            
                                             
                                                120 VAC
                                             
                                         | 
                                    
| Input power factor | 
                                            
                                            
                                             
                                                1
                                             
                                         | 
                                    
| Expansion slots | 
                                            
                                            
                                             
                                                One slot
                                             
                                         | 
                                    
| Ethernet interface | 
                                            
                                            
                                             
                                                Yes
                                             
                                         | 
                                    
| Includes network card | 
                                            
                                            
                                             
                                                Yes
                                             
                                         | 
                                    
| User interface | 
                                            
                                            
                                             
                                                LCD display
                                             
                                         | 
                                    
| Noise level | 
                                            
                                            
                                             
                                                40 dBA maximum, front side 1m
                                             
                                         | 
                                    
| Relative humidity | 
                                            
                                            
                                             
                                                20-95% non-condensing
                                             
                                         | 
                                    
| Form factor | 
                                            
                                            
                                             
                                                Rackmount/Tower
                                             
                                         | 
                                    
| Rack size | 
                                            
                                            
                                             
                                                2U
                                             
                                         | 
                                    
| Rack mounting kit | 
                                            
                                            
                                             
                                                Yes
                                             
                                         | 
                                    
| Package contents | 
                                            
                                            
                                            
  | 
                                    
| Phase (input) | 
                                            
                                            
                                             
                                                Single-phase
                                             
                                         |