 
		
	
    
        
    
        
        
        
        
        
    
    
    Eaton Tripp Lite Series Monitored PDU, 1PH, 1U, NEMA L5-20/5-20P input, 12 ft cord, LX interface, 1.9kW, 16A, 120V, 8 Outlets (8) 5-20R, TAA
| Product Name | 
                                                Eaton Tripp Lite series metered input PDU
                                             | 
| Catalog Number | 
                                                PDUMNH20
                                             | 
| UPC | 
                                                037332152015
                                             | 
| Product Length/Depth | 
                                                6.2 in
                                             | 
| Product Height | 
                                                1.7 in
                                             | 
| Product Width | 
                                                17.3 in
                                             | 
| Product Weight | 
                                                6.5 lb
                                             | 
| Compliances | 
                                                FCC Class A  RoHS | 
| Certifications | 
                                                UL 60950-1  CSA certified NOM | 
| Form factor | 
                                                1U
                                             | 
| Phase | 
                                                Single-phase
                                             | 
| Amperage Rating | 
                                                16A
                                             | 
| Cord length | 
                                                12 ft
                                             | 
| Frequency rating | 
                                                50/60 Hz
                                             | 
| Operating Temperature | 
                                                32° to 104°F (0° to 40°C)
                                             |