SmartRack Roof-Mounted Cable Trough - Provides cable routing and power/data cable segregation
| Product Name | 
                                                Eaton Tripp Lite series SmartRack cable trough
                                             | 
| Catalog Number | 
                                                SRCABLETRAY
                                             | 
| UPC | 
                                                037332140784
                                             | 
| Product Length/Depth | 
                                                21.14 in
                                             | 
| Product Height | 
                                                4.6 in
                                             | 
| Product Width | 
                                                12.32 in
                                             | 
| Product Weight | 
                                                9 lb
                                             | 
| Compliances | 
                                                EIA-310-E  RoHS | 
| Accessory/spare part type | 
                                                Cable management accessories
                                             | 
| Color | 
                                                Black
                                             | 
| Product Highlights | 
                                                Safely routes cables across the top of an enclosure  When cabinets are lined in a row, these trays create a dedicated path for cables Helps eliminate cable stress Organizes cables outside of SmartRack enclosure Toolless mounting on the SmartRack enclosure's top panel Grounding stud provided to allow tie-in to the enclosure and facility ground | 
Support from Eaton