Knowledge Search
Download document () of 20

SR45UBWD

45U SmartRack Wide Standard-Depth Rack Enclosure Cabinet with doors & side panels

  • 4 interior vertical posts with unthreaded square hole openings
  • Massive front to rear ventilation capacity
  • Standard 42" (1050mm) depth
  • 30" (750mm) width for optimizing airflow through cabinet
  • Meets all enclosure requirements towards PCI DSS (Payment Card Industry Data Security Standard) Compliance
  • Ships fully assembled
  • Locking, removable, reversible front and rear doors
  • Locking, removable side panels keyed alike with doors
  • 3000 lbs (1360.8 kgs) stationary / 2250 lbs (1020.6 kgs) rolling load capacity
  • 45U SmartRack enclosure with doors and side panels
  • 3500 lbs (1588 kgs) stationary / 2250 lbs (1020.6 kgs) rolling load capacity

General specifications

Product Name
Eaton Tripp Lite series SmartRack rack enclosure
Catalog Number
SR45UBWD
UPC
037332175038
Product Length/Depth
43 in
Product Height
83.75 in
Product Width
29.53 in
Product Weight
340 lb
Compliances
RoHS
CE Marked
Certifications
UL 60950-1
Global Catalog
SR45UBWD

Features

Features
Flex Center

Physical specifications

Color
Black
Rack Height
45U
Rack Depth
Standard

Export product specification