SmartRack Bolt-Down Kit - Secures stabilizing brackets or plates to facility floor
Product Name |
Eaton Tripp Lite series SmartRack bolt-down kit
|
Catalog Number |
SRBOLTDOWN
|
UPC |
037332144607
|
Product Length/Depth |
6.02 in
|
Product Height |
1.06 in
|
Product Width |
4.13 in
|
Product Weight |
1 lb
|
Compliances |
EIA-310-E
RoHS |
Accessory Class |
|
Features |
Flex Center
|
Accessory/spare part type |
|
Product Highlights |
Bolt-down Kit for cabinets and racks
Enables SmartRack to be secured to concrete floor Provides extreme stabilization and security Includes required nuts and bolts |
Support from Eaton