 
		
	
    
        
    
        
        
        
        
        
    
    
    45U SmartRack 4-Post Mid-Depth Open Frame Rack
| Product Name | 
                                                Eaton Tripp Lite series SmartRack 4-post open frame rack
                                             | 
| Catalog Number | 
                                                SR45UBMDEXPND
                                             | 
| UPC | 
                                                037332174765
                                             | 
| Product Length/Depth | 
                                                36 in
                                             | 
| Product Height | 
                                                83.75 in
                                             | 
| Product Width | 
                                                23.63 in
                                             | 
| Product Weight | 
                                                140 lb
                                             | 
| Compliances | 
                                                RoHS  CE Marked UKCA | 
| Certifications | 
                                                UL 60950-1
                                             | 
| Product Highlights | 
                                                4 interior vertical posts with unthreaded square hole openings  3000 lbs (1360.8 kgs) stationary / 2250 lbs (1020.6 kgs) rolling load capacity Preinstalled casters and leveling feet 36" (927mm) depth (with mounting depth increments from 4 to 28.75") and standard 24" (600mm) width 45U SmartRack Premium open frame rack Includes 50 pieces of M6 cage nuts and 50 pieces of M6 screws (equipment mounting hardware) Ships fully assembled 3500 lbs (1588 kgs) stationary / 2250 lbs (1020.6 kgs) rolling load capacity | 
| Features | 
                                                Flex Center
                                             | 
| Features | 
                                                Flex Center
                                             | 
| Color | 
                                                Black
                                             | 
| Rack Height | 
                                                45U
                                             | 
| Rack Depth | 
                                                Mid
                                             |