SmartRack Keyboard Shelf (25 lbs / 11.3 kgs capacity; 16 in / 406 mm Deep)
| Product Name | 
                                                Eaton Tripp Lite series SmartRack shelf
                                             | 
| Catalog Number | 
                                                SRSHELF4PKYBD
                                             | 
| UPC | 
                                                037332140753
                                             | 
| Product Length/Depth | 
                                                30.11 in
                                             | 
| Product Height | 
                                                2.36 in
                                             | 
| Product Width | 
                                                20.66 in
                                             | 
| Product Weight | 
                                                10 lb
                                             | 
| Compliances | 
                                                RoHS  EIA-310-E | 
| Accessory Class |  | 
| Features | 
                                                Flex Center
                                             | 
| Accessory/spare part type | 
                                                Rack shelves
                                             | 
| Product Highlights | 
                                                Sliding Keyboard Shelf  Designed for 4 post rack mounting Designed for all standard 17 inch keyboards. Extendible shelf to allow quick access to keyboard or for storage when not in use. Cold rolled steel with black finish Required mounting hardware included | 
Support from Eaton