SmartRack Square Hole Hardware Kit with 50 M6 screws and washers
| Product Name | 
                                                Eaton Tripp Lite series SmartRack hardware
                                             | 
| Catalog Number | 
                                                SRCAGENUTS
                                             | 
| UPC | 
                                                037332143563
                                             | 
| Product Length/Depth | 
                                                6.1 in
                                             | 
| Product Height | 
                                                1.2 in
                                             | 
| Product Width | 
                                                4.4 in
                                             | 
| Product Weight | 
                                                1 lb
                                             | 
| Compliances | 
                                                EIA-310-E  RoHS | 
| Accessory Class |  | 
| Features | 
                                                Flex Center
                                             | 
| Accessory/spare part type | 
 | 
| Product Highlights | 
                                                Square hole hardware kit - 50 each M6 cage nuts and bolts  Fastens equipment to square hole rack mount rails Compatible with all square hole racks (EIA 310D) | 
Support from Eaton