SmartRack 2U Vertical Wall-Mount Rack Bracket
Product Name |
Eaton Tripp Lite series SmartRack wallmount rack bracket
|
Catalog Number |
SRWALLBRKT2U
|
UPC |
037332203199
|
Product Length/Depth |
4.15 in
|
Product Height |
4.16 in
|
Product Width |
19.69 in
|
Product Weight |
2.65 lb
|
Compliances |
EIA-310-E
RoHS |
Certifications |
IEC 60297-3
|
Global Catalog |
SRWALLBRKT2U
|
Color |
Black
|
Rack Height |
2U
|
Rack Depth |
Shallow
|