SmartRack Adjustable-Deep Steel Rack Shelf - 1U, Vented, 250 lb. (113 kg) Capacity
| Product Name | 
                                            
                                            
                                             
                                                Eaton Tripp Lite series SmartRack shelf
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                SRSHELF4PHDVENT
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                037332263131
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                26.1 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                1.73 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                19 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                16.5 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS  
                                        EIA-310-E  | 
                                    
| Accessory Class | 
                                            
                                            
                                             | 
                                    
| Features | 
                                            
                                            
                                             
                                                Flex Center
                                             
                                         | 
                                    
| Accessory/spare part type | 
                                            
                                            
                                             
                                                Rack shelves
                                             
                                         | 
                                    
| Product Highlights | 
                                            
                                            
                                             
                                                Adjustable 1U rack shelf secures non-rack equipment like WAPs and monitors  
                                        Heavy-duty cold-rolled steel construction with maximum load capacity of 250 lb. (113 kg.) Vented design maximizes airflow to protect equipment against excessive heat Side brackets adjust to the depth of your 4-post rack from 25 in. to 40.75 in.  | 
                                    
Support from Eaton