SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm Deep)
| Product Name | 
                                                Eaton Tripp Lite series SmartRack shelf
                                             | 
| Catalog Number | 
                                                SRSHELF2P1U
                                             | 
| UPC | 
                                                037332154705
                                             | 
| Product Length/Depth | 
                                                12.05 in
                                             | 
| Product Height | 
                                                1.73 in
                                             | 
| Product Width | 
                                                19 in
                                             | 
| Product Weight | 
                                                3.16 lb
                                             | 
| Compliances | 
                                                RoHS  EIA-310-E | 
| Accessory Class |  | 
| Features | 
                                                Flex Center
                                             | 
| Accessory/spare part type | 
                                                Rack shelves
                                             | 
| Product Highlights | 
                                                Fixed Shelf, 1U Cantilever mount. Required mounting hardware included  2 or 4 post rack compatible 12 inch shelf depth Cantilever shelf supports monitors and other equipment Cold rolled steel with black finish. Use two shelves back to back to create a deep fixed shelf in 2POST racks | 
Support from Eaton