SmartRack Universal-Mount Steel Rack Shelf - 2U, Vented, 21.7 in. Deep, Holds up to 100 lb. (45 kg)
| Product Name | 
                                            
                                            
                                             
                                                Eaton Tripp Lite series SmartRack shelf
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                SRSHELF2PUNIV
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                037332263162
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                21.89 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                3.46 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                19.09 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                8 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                EIA-310-E  
                                        REACH RoHS  | 
                                    
| Accessory Class | 
                                            
                                            
                                             | 
                                    
| Features | 
                                            
                                            
                                             
                                                Flex Center
                                             
                                         | 
                                    
| Accessory/spare part type | 
                                            
                                            
                                             
                                                Rack shelves
                                             
                                         | 
                                    
| Type | 
                                            
                                            
                                             
                                                2-Post Shelf, Rackmount Shelf
                                             
                                         | 
                                    
| Device Compatibility | 
                                            
                                            
                                             
                                                Network Switch  
                                        Router  | 
                                    
| Product Highlights | 
                                            
                                            
                                             
                                                Universal-mount 2U rack shelf secures non-rack equipment like WAPs and monitors  
                                        Modular design allows custom mounting to accommodate various post depths Heavy-duty cold-rolled steel construction with maximum load capacity of 100 lb. Vented design maximizes airflow to protect equipment against excessive heat Easy to install in a standard 3 in. or 6 in. 2-post rack with included hardware  | 
                                    
| Rack Height | 
                                            
                                            
                                             
                                                2U
                                             
                                         | 
                                    
| Maximum Weight Capacity | 
                                            
                                            
                                             
                                                100 lb
                                             
                                         | 
                                    
Support from Eaton