Knowledge Search
Download document () of 20

SRWO8U22

SmartRack 8U/12U/22U Expandable Flat-Pack Low-Profile Switch-Depth Wall-Mount 2-Post Open Frame Rack

General specifications

Product Name
Eaton Tripp Lite series SmartRack 2-post open frame rack
Catalog Number
SRWO8U22
UPC
037332156778
Product Length/Depth
18.24 in
Product Height
42.3 in
Product Width
20.11 in
Product Weight
15.03 lb
Compliances
EIA-310-E
RoHS

Features

Product Highlights
Allows easy access to equipment and cabling
Maximum load capacity of 150 lbs (68 kgs)
Simple to assemble and mount
Configures to 8U, 12U or 22U of rack space
Stores 19 in. rack equipment up to 18 in. deep
Features
Flex Center

Physical specifications

Color
Black
Rack Height
22U
Rack Depth
Shallow

Export product specification