Magnetic Wireless Charger Cable with Stand, 10W, 5-ft. - Not for sale in the USA until further notice.
| Product Name |
Eaton Tripp Lite series wireless charger
|
| Catalog Number |
U280M-005-10-BK
|
| UPC |
037332279293
|
| Product Length/Depth |
2.36 in
|
| Product Height |
0.67 in
|
| Product Width |
2.36 in
|
| Product Weight |
0.3 lb
|
| Compliances |
CE Marked
REACH WEEE Directive UKCA RoHS3 FCC Compliant |
| Certifications |
ICES
NOM |
| Global Catalog |
U280M-005-10-BK
|
| Product Type |
Wireless charger
|
| Type |
Magnetic Charger
|
| Features |
Flex Center
|
| Charging Ports Details |
Wireless magnetic pad supports up to 10 watts of charging power
|
| Number of Charging Ports |
1
|
| Total Charging Amps |
2
|
| Total Charging Watts |
10
|
| Cable Length |
5 ft
|
| Total Number of Ports |
1
|
| Number of Ports |
1
|
| Cable Outer Diameter (OD) |
3.5mm
|
| Output Capacity |
10 W
|
| Overload Protection |
No
|
| Charging Method Detail |
Provides up to 10W maximum charging output wirelessly to a compatible smartphone, including Apple iPhone 12 or newer
|
| Input Connection Type |
USB Type-C
|
| Input Cord Gauge (AWG) |
24
|
| Charging Station Form Factor |
Pad / stand
|
| LED Indicators |
(x1) Charging Status = Green (Charging normally) or Red (flashing when encountering charging error)
|
| Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
| Storage Temperature Range |
-4° to 104°F (-20° to 40°C)
|
| Wire Gauge (AWG) |
24
|
| Cable Length Range |
5 - 8ft (1 - 2M)
|
| Operating Humidity Range |
10% to 80% RH
|
| Storage Humidity Range |
5% to 95% RH
|
| Color |
Black
|
| Input Plug Type |
USB-C (Male)
|
| Material |
Plastic
|
| Cable Jacket Color |
Black
|
| Connector Color |
Black
|
| Charging Method |
Magnetic Charger
|
| Input Nominal Voltage |
5 VDC
9 VDC |
| Product Features |
Magnetic Charging
USB Type-C Wireless Charging Overcurrent Protection Overcharge Protection Overvoltage Protection Qi Compliant |
| Cable Jacket Material |
PVC
|
| Connector Style |
Straight
|
| Charging Form Factor |
Pad / stand
|
| Charging Port Type |
Magnetic Charger
|
| Packaging Type |
Box
|
| Power Source Type |
USB
|
| SideA Connector1 |
USB C (MALE)
|
| Compatible Devices |
Smartphone
|
| SideB Connector1 |
Magnetic Charger
|
| SideB Connector3 |
Magnetic Charger
|
| Device Compatibility |
Phone
|
| Host Connector |
USB C (MALE)
|
| Technology |
Wireless
|