Download document () of 20

U280-W01-20C1-G

Compact 1-Port USB-C Wall Charger - GaN Technology, 20W PD3.0 Charging, White

  • Connects to any NEMA 1-15R, 5-15R or 5-15/20R AC outlet for immediate charging
  • Gallium nitride (GaN) technology generates less heat to support high-efficiency charging
  • USB-C PD 3.0 port supports a maximum power capacity of 20W for fast charging
  • Ideal for charging smartphones, tablets, e-readers and laptops while traveling
  • Measures less than 2.5 cu. in., making it perfectly sized for convenient travel use

General specifications

Product Name
Eaton Tripp Lite series wall charger
Catalog Number
U280-W01-20C1-G
UPC
037332259899
Product Length/Depth
1.36 in
Product Height
1.09 in
Product Width
1.56 in
Product Weight
0.001 lb
Compliances
RoHS
FCC Compliant
REACH
WEEE Directive
Certifications
UL Listed
NOM
Global Catalog
U280-W01-20C1-G
Product Type
Wall charger

Product specifications

Type
Wall Charger
Charging Ports Details
5V/3A (15W), 9V/2.22A (20W)
Number of Charging Ports
1
Total Charging Amps
3A
Total Charging Watts
20
Power Consumption
20 W
Number of Ports
1
Over Current Protection
Yes
Overload Protection
Yes
Charging Method Detail
Power Delivery 3.0
Input Connection Type
NEMA 1-15P
Input Current
100-240V, 1.0A (Max)
Input Frequency
50 / 60 Hz
Power Provided to Connected Device(s)
USB-C: 5V/3A (15W), 9V/2.22A (20W)
LED Indicators
Blue - Power
Operating Temperature Range
0° to 77°F (0° to 25°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Operating Humidity Range
20 to 90% RH, Non-Condensing
Storage Humidity Range
5 to 95% RH, Non-Condensing
Color
White
Input Plug Type
NEMA 1-15P (NON-POLARIZED)
Material
PC (Plastic)
USB Power Delivery (PD) Charging Support
Yes
Charging Ports / Amps
3A
Charging Method
USB
Input Nominal Voltage
230 VAC
120 VAC
Product Features
GaN Technology
NEMA 1-15P
Overvoltage Protection
Overcurrent Protection
Charging Form Factor
Direct plug-in
Charging Port Type
USB C (FEMALE)
Packaging Type
Box
SideA Connector1
NEMA 1-15P (NON-POLARIZED)
Compatible Devices
Tablet
Smartphone
SideB Connector1
USB C (FEMALE)
SideB Connector3
USB C (FEMALE)
Device Compatibility
Computer
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Technology
USB
USB Power Delivery (PD) Charging Specification
3

Export product specification