Download document () of 20

U280MS-2N1-WH

2-in-1 MagSafe Wireless Charger Stand, 15W -PDH - Not for sale in the USA.

  • MagSafe wireless charging pad charges iPhone 12 and above with up to 15W of power
  • Wireless charging pad charges compatible earbuds with up to 5W of power
  • Developed and tested to Apple's MFi standards
  • Features over-current, over-voltage and short circuit protections to ensure safe charging
  • Both charging pads can be used simultaneously for a combined charging output of 20W
  • 15W MagSafe wireless charging pad powers iPhone 12-16 quickly and securely—no cables needed
  • 5W Qi-compatible pad charges AirPods or other wireless earbuds with ease
  • Dual charging support lets you power your iPhone and earbuds at the same time with a total output of 20W
  • Built-in safety features protect against over-current, over-voltage, and short circuits for worry-free charging
  • Apple MFi Certified and rigorously tested for reliable, high-performance charging every time

General specifications

Product Name
Eaton Tripp Lite series wireless charger
Catalog Number
U280MS-2N1-WH
UPC
037332279309
Product Length/Depth
4.95 in
Product Height
5.49 in
Product Width
3.56 in
Product Weight
0.882 lb
Compliances
FCC Class B
REACH
UKCA
RoHS3
CE Marked
Certifications
ICES
MFi
Global Catalog
U280MS-2N1-WH
Product Type
Wireless charger

Product specifications

Type
Wireless Charging Stand
Features
Flex Center
Charging Ports Details
  • MagSafe wireless charging pad provides up to 15W to MagSafe compatible smartphones, such as Apple iPhone 12 or above
  • Wireless charging pad provides up to 5W to wireless charging compatible earbuds
Number of Charging Ports
2
Total Charging Amps
4
Total Charging Watts
20
Cable Length
3 ft
Power Consumption
20 W
Cable Outer Diameter (OD)
3.5mm
Output Capacity
20 W
Over Current Protection
Yes
Overload Protection
Yes
Input Plug Type Details
USB-A to USB-C Cable Included
Input Connection Type
USB Type-C
Input Cord Gauge (AWG)
30+24
Input Current
5V/3A, 9V/3A
Charging Station Form Factor
Pad / stand
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
23° to 113°F (-5° to 45°C)
Wire Gauge (AWG)
30+24
Cable Length Range
Up to 4ft (up to 1M)
Operating Humidity Range
20% to 90% RH
Storage Humidity Range
45% to 85% RH
Color
White
Input Plug Type
USB-C (Female)
Cable Jacket Rating
VW-1
Material
ABS
Cable Jacket Color
White
Connector Color
White
Charging Method
USB
Magnetic Charger
Wireless
Input Nominal Voltage
5 VDC
9 VDC
Product Features
Qi Compliant
Y - YES
Overcurrent Protection
Overvoltage Protection
Magnetic Charging
Wireless Charging
Overcharge Protection
USB Type-C
Cable Jacket Material
PVC
Connector Style
Straight
Charging Form Factor
Pad / stand
Charging Port Type
WIRELESS CHARGING COIL
Packaging Type
Box
Power Source Type
USB
SideA Connector1
USB C (FEMALE)
Compatible Devices
Laptop
Smartphone
Tablet
Chromebook
SideB Connector1
WIRELESS CHARGING COIL
SideB Connector2
Magnetic Charger
SideB Connector3
WIRELESS CHARGING COIL
Device Compatibility
Headphones
Phone
Host Connector
USB C (FEMALE)
Technology
Wireless

Export product specification