Download document () of 20

U280M-S01-10-BK

Magnetic Wireless Charger with Stand, 10W w 3-ft. cable - Not for sale in the USA until further notice.

  • Charges your smartphone through its protective case to avoid the hassle of removing it
  • Compatible with Apple iPhone 12 and up, Android and Windows phones
  • Features over-current and over-voltage protections to ensure safe charging
  • Adjustable stand allows scrolling, texting or watching video vertically or horizontally
  • Magnetic charging pad snaps your smartphone into place for secure charging every time
  • Magnetic wireless charging pad securely snaps your phone into place for effortless, reliable charging every time
  • Case-friendly design powers your device through most protective cases—no need to remove them
  • Built-in over-current and over-voltage protection ensures safe charging of your expensive devices
  • Adjustable phone stand lets you scroll, text, or stream hands-free in portrait or landscape mode
  • Compatible with MagSafe-enabled iPhones (iPhone 12 and newer), as well as most Qi-enabled Android and Windows smartphones

General specifications

Product Name
Eaton Tripp Lite series wireless charger
Catalog Number
U280M-S01-10-BK
UPC
037332279286
Product Length/Depth
3.94 in
Product Height
0.71 in
Product Width
3.94 in
Product Weight
0.353 lb
Compliances
RoHS3
CE Marked
REACH
UKCA
FCC Compliant
WEEE Directive
Certifications
NOM
ICES
Global Catalog
U280M-S01-10-BK
Product Type
Wireless charger

Product specifications

Type
Wireless Charging Pad
Features
Flex Center
Charging Ports Details
Wirelessly and securely charges magnetic charging compatible smartphones with up to 10 Watts (5V/1A, 7.5V/1A, 9V/1.1A)
Number of Charging Ports
1
Total Charging Amps
1.1
Total Charging Watts
10
Cable Length
3 ft
Power Consumption
10 W
Total Number of Ports
1
Number of Ports
1
Cable Outer Diameter (OD)
3.5mm
Output Capacity
10 W
Overload Protection
N
Input Plug Type Details
USB-A to USB-C Cable Included
Charging Method Detail
Place a magnetic charging compatible smartphone directly onto the pad to secure it in place and charge the device
Input Connection Type
USB Type-C
Input Cord Gauge (AWG)
30+24
Charging Station Form Factor
Pad / stand
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Wire Gauge (AWG)
30+24
Cable Length Range
Up to 4ft (up to 1M)
Operating Humidity Range
10% to 80% RH
Storage Humidity Range
5% to 95% RH
Color
Black
Input Plug Type
USB-C (Female)
Material
PC (Plastic)
Cable Jacket Color
Black
Charging Ports / Amps
1A
Charging Method
Magnetic Charger
Wireless
Input Nominal Voltage
5 VDC
9 VDC
Product Features
Qi Compliant
Magnetic Charging
Overvoltage Protection
Wireless Charging
Overcharge Protection
Overcurrent Protection
USB Type-C
Cable Jacket Material
PVC
Charging Form Factor
Pad / stand
Charging Port Type
WIRELESS CHARGING COIL
Packaging Type
Box
Power Source Type
USB
SideA Connector1
USB C (FEMALE)
Compatible Devices
Smartphone
SideB Connector1
Magnetic Charger
SideB Connector3
Magnetic Charger
Technology
Wireless

Export product specification