Download document () of 20

U280MS-005

MagSafe Wireless Charger Cable with Stand, 15W, 5-ft. - Not for sale in California.

  • Developed and tested to Apple's MFi standards, including charging up to 15W
  • Charges your iPhone through its MagSafe case to avoid the hassle of removing it
  • Compatible with Apple iPhone 12 or newer, including iPhone 15
  • Adjustable stand allows scrolling, texting or watching video vertically or horizontally
  • MagSafe technology snaps your smartphone into place for secure charging every time
  • MagSafe technology snaps your smartphone into place—no more misalignment or dropped connections
  • Apple MFi Certified and supports up to 15W fast charging for safe, efficient power every time
  • Case-friendly design charges through official MagSafe cases—no need to remove your case
  • Adjustable charging kickstand lets you scroll, text, or stream hands-free in portrait or landscape mode
  • Compatible with iPhone 12 through iPhone 16, including iPhone 15 Pro and Pro Max models

General specifications

Product Name
Eaton Tripp Lite series wireless charger
Catalog Number
U280MS-005
UPC
037332279316
Product Length/Depth
0.657 in
Product Height
2.35 in
Product Width
2.35 in
Product Weight
0.22 lb
Compliances
UKCA
REACH
RoHS3
FCC Class B
CE Marked
WEEE Directive
Certifications
MFi
ICES
Global Catalog
U280MS-005
Product Type
Wireless charger

Product specifications

Type
Charging Pad
Features
Flex Center
Charging Ports Details
Charge a MagSafe compatible smartphone (such as Apple iPhone 12 or newer) with up to 15 Watts of power
Number of Charging Ports
0
Total Charging Amps
2.2
Total Charging Watts
15
Cable Length
5 ft
Total Number of Ports
1
Number of Ports
1
Cable Outer Diameter (OD)
3.8
Output Capacity
15 W
Overload Protection
Yes
Input Connection Type
USB Type-C
Input Cord Gauge (AWG)
24
Charging Station Form Factor
Pad / stand
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 104°F (-20° to 40°C)
Wire Gauge (AWG)
22
Cable Length Range
5 - 8ft (1 - 2M)
Operating Humidity Range
10% to 80% RH
Storage Humidity Range
5% to 95% RH
Color
White
Input Plug Type
USB-C (Male)
Material
Plastic
Cable Jacket Color
White
Charging Ports / Amps
2A
Connector Color
White
Charging Method
Wireless
Input Nominal Voltage
5 VDC
9 VDC
Product Features
Magnetic Charging
Overcurrent Protection
USB Type-C
Overvoltage Protection
N - NO
Overcharge Protection
Qi Compliant
Wireless Charging
Cable Jacket Material
PVC
Connector Style
Straight
Charging Form Factor
Pad / stand
Charging Port Type
WIRELESS CHARGING COIL
Packaging Type
Box
Power Source Type
USB
SideA Connector1
USB C (MALE)
Compatible Devices
Smartphone
SideB Connector1
Magnetic Charger
SideB Connector3
Magnetic Charger
Device Compatibility
Phone
Host Connector
USB C (MALE)
Technology
Wireless

Export product specification