Download document () of 20

U325-006

USB 3.0 SuperSpeed A to A Cable for Tripp Lite USB 3.0 All-in-One Keystone/Panel Mount Couplers (M/M), Black, 6 ft. (1.83 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U325-006
UPC
037332205100
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.39 lb
Compliances
REACH
RoHS
Global Catalog
U325-006
Product Type
Cable

Product specifications

Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Nickel
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Connector Style
Straight
Product Highlights
Foil/braid shielding protects against EMI/RFI line noise that can distort or destroy data
Integral strain relief helps cable move freely without stress or cracking
Backward compatible with legacy USB 2.0 and USB 1.1 peripherals
Plug-and-play operation with no drivers required for easy, immediate installation
Supports USB 3.2 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
Contact Plating
Gold
SideA Connector1
USB A (MALE)
SideB Connector1
USB A (MALE)
Operating Temperature
14° to 122°F (-10° to 50°C)
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
SideB Connector3
USB A (MALE)
Host Connector
USB A (MALE)
Technology

USB 3.x
Cable Length
5 - 8ft (1 - 2M)
Cable Outer Diameter (OD)
5.5mm
Cable Type
Passive
Material
PVC
Cable Length Range
5 - 8ft (1 - 2M)
Connector
USB-A

Export product specification